Original Page
Actual product may vary
LBK Bus Cable Sensor/Sensor 3m
Product ID: Z9000028
GTIN:
Sensor/sensor cable, DeviceNet/CANOpen, PVC, 5-pin, screened,
input side: Connector M12, female, A-coded, angled 90°,
output side: Connector M12, male, A-coded, angled 90°, 3 m.
This article has been discontinued. The successor is C1000047.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Technical data
Environmental data
| Ambient temperature |
-20
80 |
| Humidity rating | Max. 95 % |
| Condensation permitted? | Permitted |
Mechanical data
| Cable type K1 |
Supply and data cable
2 pairs twisted pair |
| Length cable | 3 |
| Impedance cable K1 | 120 Ω ±10 Ω (f = 1 MHz) |
| Cross section data cable K1 | 2 x 0.34 mm² |
| Cross section UB cable K1 | 2 x 0.34 mm² |
| Shielding K1 | yes |
| Type of shielding K1 | Braided tinned copper |
| Net weight | 150 |
| Gross weight | 150 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ECLASS Reference Feature | 27272791 |
| ETIM Version | ETIM-7.0 |
English
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:LBK Bus Cable Sensor/Control, LBK Bus Cable Sensor/Sensor
File Size:0.2 MB
Date:25.09.2023
Operating Manual
Operat. Man. LBK System
Description:LBK-C22-PZ, LBK-S01-PZ, LBK Bus Terminator, LBK Bus Cable Sensor/Control, LBK Bus Cable Sensor/Sensor (1005146-01)
File Size:1.5 MB
Date:17.04.2019