Original Page
Actual product may vary
Cable/XX/M12-12SM/XXX-XXXX/A/005/0Q25/XX
Product ID: C1000068
GTIN: 4046548107708
Connection cable, 12-pin M12 male connector, straight, A-coded, 12 x0.25
mm², 5 m
General data
| Approval |
CE
UKCA |
Technical data
Electrical data
| Rated current | 1.5 |
| Typ. conductor resistance K1 | Max. 84 Ohm/km at 20 °C |
Environmental data
| Ambient temperature |
-50
80 |
| Clearance & creepage dist. to | IEC 60664-1 |
| Pollution degree clear.&creep. | 2 |
Mechanical data
| Connector type 1 | 12-pin M12 male connector |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | A coded |
| Matl threaded ring conn 1 | GD-Zn, Ni |
| Contact surfaces material 1 | CuZn, Ni b/Au 0.2 gal. |
| Material of pins | |
| Cable material K1 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Cable type K1 | Li9Y11Y |
| Length cable | 5 |
| Colour cable insulation 1 | Signal yellow RAL1003 |
| Housing colour | Black |
| Material of cable insulation 1 | TPU / TPE-U |
| Trailing capability of cable 1 | no |
| Bend radius (when laying) K1 | 6 x Ø |
| Max. outside diameter cable K1 |
5.9
5.9 |
| Conductor cross section |
0.25
0.25 |
| Cable cross section AWG K1 | 24 |
| Shielding K1 | no |
| Number of conductors | 12 |
| Approvals for cable K1 | UL AWM-Style 20233/11558 |
| Approvals for connector 1 | UL 94 |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance |
UL Cable Flame, FT1
DIN EN 60332-1-2 (60 sec.) |
| Torque interlocking screw | 0.6 Nm |
| Net weight | 262 |
| Gross weight | 267 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548107708 |
| Volume | 0 dm3 |
| Quantity per packaging unit | 1 |
English
Application Notes
Application Note PNOZm2_Muting
Description:PSS67/PDP67 Cable M12-M12 5p, PIT si2.1, PSEN op Reflector, PSEN op3.3, PSEN opII4H-s, PSEN opII muting box, PSEN opII muting arm, PSEN opII muting arm brack.kit, PNOZ m B1, PNOZ m EF 8DI4DO, Cable M12 s 12p (1006403)
File Size:1.7 MB
Date:29.02.2024
Certifications
Certificate (UL) E470625
Description:PSS67/PDP67 Cable M12 8p, PSEN Cable M12 8p, PSEN Cable M12-M12 8p, PSEN cable M12 12p, PSEN op Cable M12 12p, Cable M12-M12 5p, Cable M12 5p, Cable M12 12p, Cable Ethernet M12-M12 4p, Connector M12 5p, Cable PW M12-M12 5p, Cable PW M12 5p, Cable M12 s 12p
File Size:0.3 MB
Date:04.06.2025
Data Sheets
Data sheet Cable M12 s 12p
Description:Cable M12 s 12p (1006497-02)
File Size:0.1 MB
Date:26.07.2023