P2HZ X1.10P 24VDC 3n/o 1n/c 2so
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 42 V AC, width: 45 mm, plug-in screw terminals, two-hand control relay/monitoring of simultaneity of two-hand pushbuttons, feedback loop. Sidewards compatible with P2HZX1. This product has been discontinued. The following products are fully compatible in function: 750106 751106 However, it should be checked for the respective application whether all necessary framework conditions and parameters are also fulfilled for the intended use.
| Approval |
CCC
CE UKCA cULus Listed TÜV EAC (Eurasian) |
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 2.5 W |
| Max. device circuit breaker | Max. conductor cross section |
| Type of two-hand device to | |
| Type of two-hand device | III C |
| Number of inputs | 2 |
| Number of semicond. outputs | 2 |
| Tolerance ext. volt. DC S/C | -15 %/+10 % |
| Utilisation cat. to EN 60947-1 | DC-12 |
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Voltage AC1 safety cont. | 240 V |
| Max. current AC1 safety cont. | 5 A |
| Voltage DC1 safety cont. | 24 V |
| Max. current DC1 safety cont. | 5 A |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 230 V |
| Max. current AC15 safety cont. | 2.5 A |
| Voltage DC13 safety cont. | 24 V |
| Safety contacts: AC at UL | 240 VAC G. P. |
| Safety contacts: pilot duty | C300, R300 |
| Relay contact material | AgSnO2 |
| Addit. contact details relay | + 0.2 µm Au |
| Climatic suitability to ... | EN 60068-2-78 |
| Ambient temperature | -25 - 55 °C |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 60947-1 |
| Overvoltage category | III / II |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP40 |
| Terminal protection type |
| Mounting position | any |
| Housing material lower section | |
| Housing material front plate | ABS UL 94 V0 |
| Housing material upper part | |
| Connection terminal | Screw terminal |
| Terminal style | plug-in |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 94 mm |
| Width dimension | 45 mm |
| Depth dimension | 121 mm |
| Net weight | 290 g |
| Gross weight | 300 g |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371821 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548009729 |
| Volume | 0.605 dm3 |
| Harmonized System Code | 85364900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
Optional accessories
English
Application Notes
Check list: PNOZ X - PNOZsigma
Description:PNOZ 1-2, PST X2, PST 4, PNOZ s1, PNOZ s2, PNOZ s3, PNOZ s4, PNOZ s5, PNOZ s6, PNOZ s4.1, PNOZ s6.1, PNOZ 10, PNOZ 2VQ, PNOZ 15, PNOZ X7, PNOZ 16, PNOZ 16S, PNOZ 11, PNOZ X1, PNOZ X2, PNOZ X2C, PNOZ X2.1C, PNOZ X2.1, PNOZ X3.2, PNOZ X3, PNOZ X3.1, PNOZ X5J, PNOZ X5.1, PNOZ X5, P2HZ X1, P2HZ X3, P1HZ X1, PNOZ XV2, PNOZ XV2.1, PNOZ X2.4V, PNOZ X2.6V, PNOZ XV3.1, PNOZ XV3, PNOZ X13, PNOZ X9, PNOZ X2.2, PNOZ X10, PNOZ X6, PNOZ X4, PNOZ X10.1, PNOZ X7P, PNOZ 16SP, PNOZ X11P, PNOZ X1P, PNOZ X2.9P, PNOZ X2.8P, PNOZ X2P, PNOZ X2.3P, PNOZ X2.7P, PNOZ X2.5P, PNOZ X3P, PNOZ X3.10P, P2HZ X1P, P2HZ X1.10P, P2HZ X4P, PNOZ XV2P, PNOZ XV3P, PNOZ XV3.3P, PNOZ XV3.1P, PNOZ XV2.1P, PNOZ X9P, PNOZ X10.11P, PNOZ X8P (1002673)
Certifications
Type examination certificate (TÜV) M6A-020132-0273-R02
Description:P2HZ X1, P2HZ X2, P2HZ X3, P1HZ X1, P2HZ X1P, P2HZ X1.10P, P2HZ X4P
Self Declaration (CCC (Self Declaration)) 2020970303000519
Description:P2HZ X1, P2HZ X2, P2HZ X3, P1HZ X1, P2HZ X1P, P2HZ X1.10P, P2HZ X4P
Attestation (BG) MRT-14-Federkraftklemme
Description:P2HZ X1, P2HZ X2, P2HZ X3, P1HZ X1, P2HZ X1P, P2HZ X1.10P, P2HZ X4P
Certificate (EAC) RU-C-DE-HB-B-03002-23
Description:PNOZ yh1, PNOZ yi1, PNOZ yi3, PNOZ yi4, PNOZ yo3, PNOZ yio3, PNOZ yo4, PNOZ yio4, PNOZ yi2, PNOZ yo1, PNOZ yio1, PNOZ yo2, PNOZ yio2, PST 1, PST 1.1, PST 2, PST 3, PZE 7, PZE 3, P2HZ 5, P2HZ 5.1, P2HZ 6, P1HZ 2, PNOZ 5, PNOZ, PNOZ 13, PNOZ 5.1, PNOZ 1-2, PNOZ 8, PNOZ 8.1, PNOZ 9, PNOZ V, PNOZ 3, PNOZ 3.2, PNOZ 3.1, PNOZ 6, PZE 5, PNOZ 7, PNOZ 17, PSWZ-S, PZE 5V, PNOZ 4, PNOZ 1, PNOZ 2, PSWZ-F, P1E-2NK, PNOZ c1, PNOZ c2, PST X2, PST 4, PNOZ s1, PNOZ s2, PNOZ s3, PNOZ s4, PNOZ s5, PNOZ s6, PNOZ s7, PNOZ s8, PNOZ s9, PNOZ s10, PNOZ s11, PNOZ s4.1, PNOZ s6.1, PNOZ s22, PNOZ s20, PNOZ s7.1, PNOZ s7.2, PNOZ s30, PNOZ s60, PNOZ s50, PNOZ mm0p, PNOZ mm0.1p, PNOZ mm0.2p, PNOZ mm0p-T, PNOZ mmc12p, PNOZ mml1p, PNOZ mml2p, PNOZ mmc1p, PNOZ mmc2p, PNOZ mmc3p, PNOZ mmc4p, PNOZ mmc6p, PNOZ mmc7p CC, PNOZ mmc11p, PNOZ m B0, PNOZ m B1, PNOZ m B1 Burner, PNOZ m B0.1, PNOZ m C0, PNOZ m ES Powerlink, PNOZ m EF Multi Link, PNOZ m EF PDP Link, PNOZ m EF SafetyNET, PNOZ m ES ETH, PNOZ m ES RS232, PNOZ m ES Profibus, PNOZ m ES CANopen, PNOZ m ES CC-Link, PNOZ m ES EtherCAT, PNOZ m ES EtherNet/IP, PNOZ m ES Profinet, PNOZ m EF 16DI, PNOZ m EF 8DI4DO, PNOZ m EF 4DI4DOR, PNOZ m EF 8DI2DOT, PNOZ m EF 1MM, PNOZ m EF 2MM, PNOZ m1p, PNOZ m0p, PNOZ m2p, PNOZ m3p, PNOZ pps1p, PNOZ p1p, PDP20 F 4 mag, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ mo2p, PNOZ mo5p, PNOZ mo4p, PNOZ ml1p, PNOZ ml2p, PNOZ po3.1p, PNOZ po3.2p, PNOZ po3.3p, PNOZ po3p, PNOZ po4p, PNOZ mc1p, PNOZ mc2p, PNOZ mc4p, PNOZ mc6p/mc6.1p, PNOZ mc2.1p, PNOZ mc10p, PNOZ mc7p, PNOZ mc12p, PNOZ mc0p, PNOZ mc3p, PNOZ mc5p, PNOZ mc6p, PNOZ mc5.1p, PNOZ mc8p, PNOZ mc9p, PNOZ ms1p, PNOZ ms2p, PNOZ ms2p TTL, PNOZ ma1p, PNOZ ms2p HTL, PNOZ ms3p, PNOZ ms3p HTL, PNOZ ms3p TTL, PNOZ ms4p, PNOZ pe1p, PNOZ p1vp, PNOZ 10, PNOZ 14, PNOZ 2VJ, PNOZ 2VQ, PZW, PZA, PNOZ X7, PNOZ 15, PNOZ X7.1, PNOZ 16, PNOZ 16S, PNOZ 11, PNOZ Ex, PNOZ e1p, PNOZ e1vp, PNOZ e1.1p, PNOZ e2.2p, PNOZ e2.1p, PNOZ e3vp, PNOZ e3.1p, PZE 9, PNOZ e4.1p, PNOZ e4vp, PNOZ e5.11p, PNOZ e5.13p, PNOZ e6.1p, PNOZ e6vp, PNOZ e7p, PNOZ e8.1p, PNOZ X1, PNOZ X2, PNOZ X2C, PNOZ X2.1C, PNOZ X2.1, PNOZ X3.2, PNOZ X3, PNOZ X3.1, PNOZ X5J, PNOZ X5.1, PNOZ X5, P2HZ X1, P2HZ X2, P2HZ X3, P1HZ X1, PDZ, PNOZ XV2, PNOZ XV2.1, PNOZ X2.4V, PNOZ X2.6V, PNOZ XV3.1, PNOZ XV3, PNOZ X13, PNOZ XHCV, PZE X4V, PZE X4V8, PZE X4, PZE X5V, PZE X5, PNOZ XM1, PNOZ X9, PNOZ X2.2, PNOZ XE1, PNOZ XE2, PNOZ X10, PNOZ X6, PNOZ X4, PNOZ X10.1, PNOZ 8 P97, PU3Z, PNOZ 2 P97, PNOZ X7P, PNOZ 16SP, PNOZ X11P, PNOZ X1P, PZE 9P, PZE X5P, PNOZ X2.9P, PNOZ X2.8P, PNOZ X2P, PNOZ X2.3P, PNOZ X2.7P, PNOZ X2.5P, PNOZ X3P, PNOZ X3.10P, P2HZ X1P, P2HZ X1.10P, P2HZ X4P, PNOZ XV2P, PNOZ XV3P, PNOZ XV3.3P, PNOZ XV3.1P, PNOZ XV2.1P, PZE X4VP, PZE X4VP8, PZE X4P, PZE X4VP4, PZE X4.1P, PNOZ X2.1VP, PNOZ XV1P, PNOZ X9P, PNOZ X10.11P, PNOZ X8P, PSWZ X1P, PMUT X1P, PNOZ pe2p, ZUZ
Type examination certificate (UKCA) UK-MAC000101-i01
Description:P2HZ X1, P2HZ X2, P2HZ X3, P1HZ X1, P2HZ X1P, P2HZ X1.10P, P2HZ X4P
Certificate (CQC) 2024010303682013
Description:P2HZ X1, P2HZ X2, P2HZ X3, P1HZ X1, P2HZ X1P, P2HZ X1.10P, P2HZ X4P
Certificate (CQC) 2024010305681906
Description:P2HZ X1, P2HZ X2, P2HZ X3, P1HZ X1, P2HZ X1P, P2HZ X1.10P, P2HZ X4P
Self Declaration (CCC (Self Declaration)) 2020970303000512
Description:P2HZ X1, P2HZ X2, P2HZ X3, P1HZ X1, P2HZ X1P, P2HZ X1.10P, P2HZ X4P
Certificate (UL) NRNT.E153882
Description:S1SW P, PSEN 2.1p-20, PSEN 2.1p-21, PSEN 2.1p-24 ATEX, PSEN 2.1a/b-20, PSEN 2.1b-26 ATEX, PSEN 2.2p-20, PSEN 2.2p-21, PSEN 2.2p-24 ATEX, PSEN 1.1p-20, PSEN 1.1p-22, PSEN 1.1p-23 ATEX, PSEN 1.1p-29, PSEN 1.1p-25 ATEX, PSEN 1.1a/b-20, PSEN 1.1a/b-22, PSEN 1.1b-23 ATEX, PSEN 1.1b-25 ATEX, PSEN 1.2p-20, PSEN 1.2p-22, PSEN 1.2p-23, PSEN 1.2p-25, PSEN ma1.3b-29, PSEN ma1.3a/b-20, PSEN ma1.3a/b-22, PSEN ma1.3p-20, PSEN ma1.3p-22, PSEN ma1.3n-20, PSEN ma1.3-20 M12/8, PSEN ma1.3a/b-21 VA, PSEN ma1.3a/b-27 VA, PSEN ma1.3n-20 VA, PSEN ma1.3-22 M12/8 VA, PSEN ma1.3-20 M12/8 VA, PSEN ma1.3b-24 VA, PSEN ma1.3b-28 VA, PSEN ma1.4-03mm, PSEN ma1.4-10mm, PSEN ma1.4a-50(switch), PSEN ma1.4a-52(switch), PSEN ma1.4a-51(switch), PSEN ma1.4a-57(switch), PSEN ma1.4p-50(switch), PSEN ma1.4p-52(switch), PSEN ma1.4p-51(switch), PSEN ma1.4p-57(switch), PSEN ma1.4n-50(switch), PSEN ma1.4n-51 (switch), PSEN ma1.4-51 M12/8,n-51 switc, PSEN ma1.4p-59(switch), PSEN ma1.4a-50, PSEN ma1.4a-52, PSEN ma1.4a-51, PSEN ma1.4a-57, PSEN ma1.4p-50, PSEN ma1.4p-52, PSEN ma1.4p-51, PSEN ma1.4p-57, PSEN ma1.4n-50, PSEN ma1.4n-51, PSEN ma1.4-51 M12/8, PSEN ma1.4p-59, PSEN ma2.1p (switch), PSEN ma2.1p ATEX (switch), PSEN ma2.1p, PSEN ma1.1p (switch), PSEN ma1.1p-10, PSEN ma1.1p-12, PSEN ma2.1p ATEX, PSENmag_Zubehoer, PSEN ma1.3-08, PSEN ma1.3-12, PSEN ma1.3-08 VA, PSEN 2.1p-20(switch), PSEN 2.1p-21(switch), PSEN 2.1a-20(switch), PSEN 2.1b-20(switch), PSEN 2.2p-20(switch), PSEN 2.2p-21(switch), PSEN 1.1p-20(switch), PSEN 1.1a-20(switch), PSEN 1.1b-20(switch), PSEN 1.1a-22(switch), PSEN 1.1b-22(switch), PSEN 1.2p-20(switch), PSEN 1.2p-22(switch), PSEN ma1.3a-20(switch), PSEN ma1.3a-22(switch), PSEN ma1.3b-20(switch), PSEN ma1.3b-22(switch), PSEN ma1.3p-20(switch), PSEN ma1.3p-22(switch), PSEN ma1.3n-20 (switch), PSEN ma1.3-20 M12/8,n-20 switc, PSEN i1, PSEN ix2, PSEN ix1, PSEN cs1.1p(switch), PSEN cs1.1n (switch), PSENcode_Zubehoer, PSEN cs2.1p(switch), PSEN cs2.1n (switch), PSEN cs2.2n (switch), PSEN cs1.19n (switch), PSEN cs1.19 OSSD12, PSEN cs1.19 OSSD1, PSEN cs1.19 OSSD2, PSEN cs3.1n (switch), PSEN cs3.1a/p/M12 (switch), PSEN cs4.1n (switch), PSEN cs4.1a/b/p/M12 (switch), PSEN cs4.2a/b/p/M12 (switch), PSEN cs3.19n (switch), PSEN cs3.19 OSSD12, PSEN cs3.19 OSSD1, PSEN cs3.19 OSSD2, PSEN cs5.1p (switch), PSEN cs5.11 M12/8 (switch), PSEN cs5.1n (switch), PSEN cs5.13 M12/8 EX (switch), PSEN cs5.1 M12/8 (switch), PSEN cs5.11n (switch), PSEN cs6.1p (switch), PSEN cs6.11 M12/8 (switch), PSEN cs6.1n (switch), PSEN cs6.1 M12/8 (switch), PSEN cs6.11n (switch), PSEN cs6.2p (switch), PSEN cs6.21 M12/8 (switch), PSEN cs6.2n (switch), PSEN cs6.2 M12/8 (switch), PSEN cs6.21n (switch), PSEN in1p, PSEN in1n, PST X2, PST 4, PNOZ s1, PNOZ s2, PNOZ s3, PNOZ s4, PNOZ s5, PNOZ s6, PNOZ s7, PNOZ s8, PNOZ s9, PNOZ s10, PNOZ s11, PNOZ s4.1, PNOZ s6.1, PNOZ s22, PNOZ s20, PNOZ s7.1, PNOZ s7.2, PNOZ s30, PMD s10, PMD s20, PNOZ pps1p, PNOZ p1p, PDP20 F 4 mag, PNOZ po3.1p, PNOZ po3.2p, PNOZ po3.3p, PNOZ po3p, PNOZ po4p, PNOZ pe1p, PNOZ p1vp, PNOZ 10, PNOZ 2VJ, PNOZ 2VQ, PZW, PZA, PNOZ X7, PNOZ X7.1, PNOZ 16, PNOZ 16S, PNOZ 11, PNOZ Ex, PNOZ e1p, PNOZ e1vp, PNOZ e1.1p, PNOZ e2.2p, PNOZ e2.1p, PNOZ e3vp, PNOZ e3.1p, PZE 9, PNOZ e4.1p, PNOZ e4vp, PNOZ e5.11p, PNOZ e5.13p, PNOZ e6.1p, PNOZ e6vp, Terminal block filter 1/2, PNOZ e7p, PNOZ e8.1p, PLID d1, PNOZ X1, PNOZ X2, PNOZ X2C, PNOZ X2.1C, PNOZ X2.1, PNOZ X3.2, PNOZ X3, PNOZ X3.1, PNOZ X5J, PNOZ X5.1, PNOZ X5, P2HZ X1, P2HZ X3, P1HZ X1, PNOZ X_Zubehoer, PNOZ XV2, PNOZ XV3.1, PNOZ XV3, PNOZ X13, PNOZ XV2.1, Zubehoer_Allgemein, PZE X4V, PZE X4V8, PZE X4, PZE X5V, PZE X5, PNOZ XM1, PNOZ X9, PNOZ X2.2, PNOZ XE1, PNOZ XE2, PNOZplus_Zubehoer, PNOZ X10, PNOZ X6, PNOZ X4, PNOZ X10.1, PNOZ 8 P97, PNOZ V, PU3Z, PNOZ 1, PNOZ 2 P97, PNOZ X7P, PNOZ 16SP, PNOZ X11P, PNOZ X1P, PZE 9P, PZE X5P, PNOZ X2.9P, PNOZ X2.8P, PNOZ X2P, PNOZ X2.3P, PNOZ X2.7P, PNOZ X2.5P, PNOZ X3P, PNOZ X3.10P, P2HZ X1P, P2HZ X1.10P, P2HZ X4P, PNOZ XV2P, PNOZ XV3P, PNOZ XV3.1P, PNOZ XV2.1P, PZE X4VP, PZE X4VP8, PZE X4P, PZE X4VP4, PZE X4.1P, PNOZ X2.1VP, PNOZ XV1P, PNOZ X9P, PNOZ X10.11P, PNOZ X8P, PSWZ X1P, PMUT X1P, PNOZ pe2p, ZUZ, S1UM, S1IM, S3UM, S1UK, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, PDIA, S1EN, S1WP, S1PN
Certificate (UL) NRNT7.E153882
Description:S1SW P, PST X2, PST 4, PNOZ s1, PNOZ s2, PNOZ s3, PNOZ s4, PNOZ s5, PNOZ s6, PNOZ s7, PNOZ s8, PNOZ s9, PNOZ s10, PNOZ s11, PNOZ s4.1, PNOZ s6.1, PNOZ s22, PNOZ s20, PNOZ s7.1, PNOZ s7.2, PNOZ s30, PMD s10, PMD s20, PNOZ pps1p, PNOZ p1p, PDP20 F 4 mag, PNOZ po3.1p, PNOZ po3.2p, PNOZ po3.3p, PNOZ po3p, PNOZ po4p, PNOZ pe1p, PNOZ p1vp, PNOZ 10, PNOZ 2VJ, PNOZ 2VQ, PZW, PZA, PNOZ X7, PNOZ X7.1, PNOZ 16, PNOZ 16S, PNOZ 11, PNOZ Ex, PNOZ e1p, PNOZ e1vp, PNOZ e1.1p, PNOZ e2.2p, PNOZ e2.1p, PNOZ e3vp, PNOZ e3.1p, PZE 9, PNOZ e4.1p, PNOZ e4vp, PNOZ e5.11p, PNOZ e5.13p, PNOZ e6.1p, PNOZ e6vp, Terminal block filter 1/2, PNOZ e7p, PNOZ e8.1p, PLID d1, PNOZ X1, PNOZ X2, PNOZ X2C, PNOZ X2.1C, PNOZ X2.1, PNOZ X3.2, PNOZ X3, PNOZ X3.1, PNOZ X5J, PNOZ X5.1, PNOZ X5, P2HZ X1, P2HZ X3, P1HZ X1, PNOZ X_Zubehoer, PNOZ XV2, PNOZ XV3.1, PNOZ XV3, PNOZ X13, PNOZ XV2.1, Zubehoer_Allgemein, PZE X4V, PZE X4V8, PZE X4, PZE X5V, PZE X5, PNOZ XM1, PNOZ X9, PNOZ X2.2, PNOZ XE1, PNOZ XE2, PNOZplus_Zubehoer, PNOZ X10, PNOZ X6, PNOZ X4, PNOZ X10.1, PNOZ 8 P97, PNOZ V, PU3Z, PNOZ 1, PNOZ 2 P97, PNOZ X7P, PNOZ 16SP, PNOZ X11P, PNOZ X1P, PZE 9P, PZE X5P, PNOZ X2.9P, PNOZ X2.8P, PNOZ X2P, PNOZ X2.3P, PNOZ X2.7P, PNOZ X2.5P, PNOZ X3P, PNOZ X3.10P, P2HZ X1P, P2HZ X1.10P, P2HZ X4P, PNOZ XV2P, PNOZ XV3P, PNOZ XV3.1P, PNOZ XV2.1P, PZE X4VP, PZE X4VP8, PZE X4P, PZE X4VP4, PZE X4.1P, PNOZ X2.1VP, PNOZ XV1P, PNOZ X9P, PNOZ X10.11P, PNOZ X8P, PSWZ X1P, PMUT X1P, PNOZ pe2p, ZUZ, S1UM, S1IM, S3UM, S1UK, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, PDIA, S1EN, S1WP, S1PN
Data Sheets
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:P2HZ X1, P2HZ X3, P1HZ X1, P2HZ X1P, P2HZ X1.10P, P2HZ X4P
UK Declaration of Conformity (UKCA)
Description:P2HZ X1, P2HZ X3, P1HZ X1, P2HZ X1P, P2HZ X1.10P, P2HZ X4P
EU/EC-Declaration of Conformity
Description:P2HZ X1, P2HZ X2, P2HZ X3, P1HZ X1, P2HZ X1P, P2HZ X1.10P, P2HZ X4P (1002298-05)