Original Page
Actual product may vary
PNOZsigma Configurator s30 Licence 1 y.
Product ID: 750701
GTIN:
Licence PNOZsigma Configurator, for configuring the PNOZ s30, time
limited to 1 year, licence is bound to a workplace.
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242501 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC000809 |
| UNSPSC 25 | 43232608 |
Optional accessories
PNOZ s30 USB-configuration-cable (1,5m)
750040
Special cable for direct configuration on PNOZ s30, l = 1.5 m.
English
Certifications
Attestation (TÜV) PNOZsigma-Configurator
Description:PNOZsigma Config. s30 License
File Size:0.2 MB
Date:12.02.2024
Software
Software PNOZsigma Configurator 1.5.0
Description:PNOZ s30, PNOZsigma Config. s30 License
File Size:538.4 MB
Date:14.06.2024
Software PNOZsigma Configurator 1.5.0 Readme file
Description:PNOZ s30, PNOZsigma Config. s30 License
File Size:3.2 MB
Date:14.06.2024
Software PNOZsigma Configurator 1.4.1 Readme file
Description:PNOZ s30, PNOZsigma Config. s30 License
File Size:3.1 MB
Date:04.03.2024
Software PNOZsigma Configurator 1.4.1
Description:PNOZ s30, PNOZsigma Config. s30 License
File Size:338.8 MB
Date:04.03.2024
Suitable for
PNOZ s30 USB-configuration-cable (1,5m)
750040
Special cable for direct configuration on PNOZ s30, l = 1.5 m.
PNOZ s30 C 24-240VACDC 2 n/o 2 n/c
751330
PNOZsigma safety relay (standalone), outputs: 2 N/O, 2 N/C, UB = 24
- 240 V AC/DC, width: 45 mm, speed and standstill monitoring,
proximity switch and/or encoder, display handling push & turn,
plug-in spring-loaded terminals, expansion with PNOZsigma
contact expansion.
PNOZ s30 24-240VACDC 2 n/o 2 n/c
750330
PNOZsigma safety relay (standalone), inputs:
incremental encoder, proximity switch, outputs: 2 N/O, 2 N/C, UB: 24 -240 V
AC/DC, width: 45 mm, monitoring of standstill, speed,
speed range, position, direction, analogue voltage (track S),
display handling push & turn, plug-in screw terminals, expansion with
PNOZsigma contact expansion.