Original Page
Actual product may vary
PNOZ s30 USB-configuration-cable (1,5m)
Product ID: 750040
GTIN: 4046548090826
Special cable for direct configuration on PNOZ s30, l = 1.5 m.
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371392 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002498 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548090826 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PNOZ s30 USB Config. Cable
File Size:0.2 MB
Date:28.04.2026
UK Declaration of Conformity (UKCA)
Description:PNOZ s30 USB Config. Cable
File Size:0.1 MB
Date:25.04.2022