Original Page
Actual product may vary
PSEN opII protective column-060 Set
Product ID: 632505
GTIN: 4046548096170
The set includes the protective column "PSEN opII protective column-
60" for safety light guards up to a length of 450 mm,
fixing screws and "PSEN opII adjustable base unit". Protection of
light guards from heavy mechanical impact. For use with
safety light guard of the PSEN optII ranges.
General data
| Approval | - |
Technical data
Environmental data
| Ambient temperature |
-25
60 |
Mechanical data
| Housing material | Aluminium |
| Material of levelling foot | Aluminium |
| Height dimension | 624 |
| Width dimension | 96 |
| Depth dimension | 68 |
| Net weight | 3250 |
| Gross weight | 7150 |
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272792 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548096170 |
| Volume | 0 dm3 |
| Harmonized System Code | 76109090 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSEN opII slot nuts
632512
Slot nuts for installing accessories to the profile of the PSEN opII
light guard or the protective column. Minimum package content 4 pieces.
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:pro_col_PSEN_opII: PSEN opII protective column, PSEN opII protect. column Set
File Size:0.2 MB
Date:02.07.2019
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:pro_col_PSEN_opII: PSEN opII protective column, PSEN opII protect. column Set
File Size:0.2 MB
Date:02.07.2019
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:pro_col_PSEN_opII: PSEN opII protective column, PSEN opII protect. column Set
File Size:0.5 MB
Date:02.07.2019
CAD 3D model (STEP - Product Model Data)
Description:pro_col_PSEN_opII: PSEN opII protective column, PSEN opII protect. column Set
File Size:0.4 MB
Date:02.07.2019
Operating Manual
Oper. Man. PSEN opII protective column
Description:PSEN opII protective column, PSEN opII protect. column Set (1005185-02)
File Size:1.4 MB
Date:14.09.2021