
PSEN opII mirror column-090 Set
The set includes the mirror column "PSEN opII Mirror Column-090" with a mirror length of 900 mm, fixing screws and "PSEN opII adjustable base unit". For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 750 mm.
Approval | - |
Ambient temperature | -10 - 60 °C |
Condensation permitted? | Not permitted |
Housing material | Aluminium |
Material of levelling foot | Aluminium |
Material of mirror | Glass |
Height dimension | 900 mm |
Width dimension | 96 mm |
Depth dimension | 49 mm |
Net weight | 4100 g |
Gross weight | 7450 g |
WEEE classification (08/2018) | 0 not relevant |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272792 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
UNSPSC 25 | 39111609 |
GTIN | 4046548075694 |
Volume | 0 dm3 |
Harmonized System Code | 85389099 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Installation accessories
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:mir_col_PSEN_opII: PSEN opII mirror column Set, PSEN opII mirror column
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:adj_base_PSEN_opII: PSEN opII mirror column Set, PSEN opII adjustable base unit
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:adj_base_PSEN_opII: PSEN opII mirror column Set, PSEN opII adjustable base unit
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:screw_set_mir_colu: PSEN opII mirror column Set, PSEN screw set mirror column
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:mir_col_PSEN_opII: PSEN opII mirror column Set, PSEN opII mirror column
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:screw_set_mir_colu: PSEN opII mirror column Set, PSEN screw set mirror column
3D model
CAD 3D model (STEP - Product Model Data)
Description:adj_base_PSEN_opII: PSEN opII mirror column Set, PSEN opII adjustable base unit
CAD 3D model (STEP - Product Model Data)
Description:screw_set_mir_colu: PSEN opII mirror column Set, PSEN screw set mirror column
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:mir_col_PSEN_opII: PSEN opII mirror column Set, PSEN opII mirror column
CAD 3D model (STEP - Product Model Data)
Description:mir_col_PSEN_opII: PSEN opII mirror column Set, PSEN opII mirror column
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:adj_base_PSEN_opII: PSEN opII mirror column Set, PSEN opII adjustable base unit
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:screw_set_mir_colu: PSEN opII mirror column Set, PSEN screw set mirror column
Operating Manual
Oper. Man. PSEN opII mirror column
Description:PSEN opII mirror column Set, PSEN opII mirror column (1004629-03)