Original Page
Actual product may vary
PSENvip E
Product ID: 584200
GTIN: 4046548078527
PSENvip transmitter.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
| Approval |
UL Listed
CE UKCA TIIS TÜV |
| ESPE type | 4 |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 5 W |
Optical data
| Type of light source | High Power LED |
| Used wavelength range | 510 - 550 nm |
Inputs
| Number of inputs | 2 |
| DC voltage at input | 24 V DC |
| Potential isolation inputs | No |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 °C |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 61496-1
EN 61000-6-4 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Protection type standard | EN 60529 |
| Protection type, housing | IP54 |
| UL enclosure type | 1 |
Mechanical data
| Connection type | M12 |
| Cable lines | LiYY 4 x 0.25 mm2 |
| Max. cable length | 75 m |
| Housing material upper part | Aluminium |
| Height dimension | 90 mm |
| Width dimension | 95 mm |
| Depth dimension | 136 mm |
| Net weight | 1000 g |
| Gross weight | 1250 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1 |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27310101 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC004672 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548078527 |
| Volume | 9.686 dm3 |
| Harmonized System Code | 90138000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Installation accessories
PSSu K F FAU B
312420
PSSu, compact module, failsafe, special module, analysis unit for
PSENvip, basic version, 1 interface PSENvip receiver, 1 interface
PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs,
1.75 A, single-pole, plus-switching, short circuit-proof, overload-
proof, free from feedback, 2 outputs, 3 A, dual-pole, short circuit-
proof, overload-proof, high discharge voltage, free from feedback, 2
Ethernet interfaces, 100 MBit/s.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PSSu K F FAU P
312421
PSSu, compact module, failsafe, special module, analysis unit for
PSENvip, productive version, 1 interface PSENvip receiver, 1 interface
PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs,
1,75 A, single-pole, plus-switching, short-circuit proof, overload-
proof, free from feedback, 2 outputs, 3 A, dual-pole, short-circuit
proof, overload-proof, high discharge voltage, free from feedback, 2
Ethernet interfaces, 100 MBit/s.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Obligatory accessories
PSEN op cable axial M12 4-p. shield. 5m
630304
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 5m
PSEN op cable axial M12 4-p. shield. 10m
630305
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 10m
PSEN op cable axial M12 4-p. shield. 30m
630309
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 30m
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSENvip E: PSENvip
File Size:0.3 MB
Date:27.02.2015
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSENvip E: PSENvip
File Size:0.2 MB
Date:27.02.2015
3D model
CAD 3D model (STEP - Product Model Data)
Description:PSENvip E: PSENvip
File Size:0.2 MB
Date:27.02.2015
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSENvip E: PSENvip
File Size:0.5 MB
Date:27.02.2015
Additional Manual
Licensing info. PSENvip R, PSENvip E
Description:PSENvip (1003852-01)
File Size:0.6 MB
Date:28.04.2016
Certifications
Certificate (UL) NRKH.E244641
Description:PSENvip, PSEN op1, PSEN op2S, PSEN op4S
File Size:0.0 MB
Date:29.05.2015
Certificate (UL) NRKH7.E244641
Description:PSENvip, PSEN op1, PSEN op2S, PSEN op4S
File Size:0.0 MB
Date:29.05.2015
Type examination certificate (TÜV) M6A-020132-0197-R021
Description:PSSu K F FAU, PSENvip
File Size:1.1 MB
Date:11.11.2025
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSSu K F FAU, PSENvip
File Size:1.0 MB
Date:05.06.2024
UK Declaration of Conformity (UKCA)
Description:PSSu K F FAU, PSENvip
File Size:1.0 MB
Date:05.06.2024
Operating Manual
Operat.Manual PSENvip R, PSENvip E
Description:PSENvip (1003449-08)
File Size:3.7 MB
Date:04.03.2025