PSSu K F FAU B
PSSu, compact module, failsafe, special module, analysis unit for PSENvip, basic version, 1 interface PSENvip receiver, 1 interface PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 1.75 A, single-pole, plus-switching, short circuit-proof, overload- proof, free from feedback, 2 outputs, 3 A, dual-pole, short circuit- proof, overload-proof, high discharge voltage, free from feedback, 2 Ethernet interfaces, 100 MBit/s. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
| Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
| Application range | Fail-safe |
| Purpose of U1 | Module Supply |
| Supply voltage (V) | 5 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 5 |
| Purpose of U2 | Periphery Supply |
| Supply voltage U2 | 24 |
| Type of supply voltage U2 | DC |
| Tolerance of U2 | -30 %/+25 % |
| Purpose of U3 | Ausgänge |
| Type of supply voltage U3 | DC |
| Tolerance of U3 | -30 %/+25 % |
| Number of digital inputs | 4 |
| Number of inputs | 4 |
| DC voltage at input | 24 V DC |
| Potential isolation inputs | yes |
| Potential isolation S/C O | Yes |
| S/C output short circuit proof | ja |
| Perm. load 1pole Output |
Resistive
Inductive Capacitive |
| Number 2-pin SC outputs | 2 |
| Pot. isolation 2pole S/C O | Yes |
| 2pole S/C O short circ. proof | Yes |
| Number of test pulse outputs | 2 |
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. F. bei 40 °C |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 EN 61131-2 (Zone B) |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 150 m/s² |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | IP54 |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
| Mounting position | vertikal |
| Housing material lower section | PC |
| Housing material front plate | P_GEHAEUSE_MAT_F_PC |
| Connection terminal | Stiftleiste |
| Terminal style | steckbar |
| Height dimension | 128.9 |
| Width dimension | 56 |
| Depth dimension | 56 |
| Net weight | 200 |
| Gross weight | 210 |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242604 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001599 |
| UNSPSC 25 | 39111609 |
| GTIN | 4046548075908 |
| Volume | 0.537 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
Optional accessories
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSSu_K_F_FAU_B: PSSu K F FAU
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSSu K F 56: PSSu K F FAU, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSSu_K_F_FAU_B: PSSu K F FAU
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSSu K F 56: PSSu K F FAU, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU
3D model
CAD 3D model (STEP - Product Model Data)
Description:PSSu_K_F_FAU_B: PSSu K F FAU
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSSu K F 56: PSSu K F FAU, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU
CAD 3D model (STEP - Product Model Data)
Description:PSSu K F 56: PSSu K F FAU, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSSu_K_F_FAU_B: PSSu K F FAU
Additional Manual
Lic. inf. PSENvip R, PSSu K F FAU B/P
Description:PSSu K F FAU, PSENvip (1003852-02)
Certifications
Certificate (UL) E183931-20061031
Description:PSSu H SB, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H F PN o, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu H FS2 SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E AI SHT2, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu A EC, PSSu ANT, PSSu XB F-T, PSSu XR F-T, PSSu E F 2DI 60-R
Type examination certificate (TÜV) M6A-020132-0248-R02
Description:PSSu H F PN, PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu H FS2 SN SD, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu K F FAU, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu XB F-T, PSSu XR F-T, PSSu E F BSW, PSSu BP, PSSu BS, PSS67 PLC1 16FDI
Type examination certificate (TÜV) M6A-020132-0197-R021
Description:PSSu K F FAU, PSENvip
Electrical CAD Data
Firmware
Installation Manual
Installation Manual PSSuniversal
Description:PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H F PN o, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E AI SHT2, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu XB F-T, PSSu XR F-T, PSSu E F 2DI 60-R (21262-10)
Manufacturers declarations
EU/EC-Declaration of Conformity
Description:PSSu K F FAU (1004841-01)
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSSu K F FAU, PSENvip
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSSu H F PN, PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu H FS2 SN SD, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu K F FAU, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu XB F-T, PSSu XR F-T, PSS67 PLC1 16FDI
UK Declaration of Conformity (UKCA)
Description:PSSu K F FAU, PSENvip
UK Declaration of Conformity (UKCA)
Description:PSSu H F PN, PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu H FS2 SN SD, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu K F FAU, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu XB F-T, PSSu XR F-T, PSS67 PLC1 16FDI
Operating Manual
Operat.Manual PSSu K F FAU B/P
Description:PSSu K F FAU (1003434-07)
Safety Manual
Safety Manual PSS 4000
Description:PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu H FS2 SN SD, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu XB F-T, PSSu XR F-T, PSSu E F 2DI 60-R, PSS67 PLC1 16FDI, PSS u2 ES PSP-R, PSS u2 EF 8DI-R, PSS u2 EF 4DO 2A-R, PSS u2 EF 2DO R 8A-R, PSS u2 B 4-R, PSS u2 P12 F/S -R, PSS u2 P42 F/S -R, PSS u2 PS1 -R (1001468-31)
System Description
System Description PSS 4000
Description:PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu H FS2 SN SD, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu XB F-T, PSSu XR F-T, PSSu E F 2DI 60-R, PSS67 PLC1 16FDI, PSS u2 ES PSP-R, PSS u2 EF 8DI-R, PSS u2 EF 4DO 2A-R, PSS u2 EF 2DO R 8A-R, PSS u2 ES CAN -R, PSS u2 B 4-R, PSS u2 P12 F/S -R, PSS u2 P42 F/S -R, PSS u2 PS1 -R (1001467-37)
Technical Catalogue
Technical Catalogue PSSuniversal
Description:PSSu H S PN, PSSu H F PN o, PSSu H F PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H FS SN SD, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E AI SHT2, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu XB F-T, PSSu XR F-T (1001264-16)