Original Page
Actual product may vary
PSEN b2.1
Product ID: 540021
GTIN: 4046548059014
Mechanical bolt, for safety switch PSEN me1 or PSEN cs with
locking (cannot be deactivated) and escape release.
General data
| Approval | - |
Technical data
Mechanical data
| Escape release available | Yes |
| Product material |
Aluminium
Galvanised steel Plastic |
| Net weight | 1334 |
| Gross weight | 1463 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1% |
| CAS No. | 7439-92-1 |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27273701 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002024 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548059014 |
| Volume | 0 dm3 |
| Harmonized System Code | 76169990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSEN cs1.1p / PSEN cs1.1 1 Unit
540000
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for SDD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with
actuator.
PSEN cs1.1n / PSEN cs1.1 1 Unit
540003
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
4 actuation directions, IP67, switching distance 21 mm, Sao = 15 mm, Sar=
40 mm, PU = 1 piece coded switch with actuator.
PSEN cs1.13p / PSEN cs1.1 / ATEX 1 Unit
540005
Coded safety switch PSENcode, with safety switch and
actuator, ATEX certificate, 8‑pin M12 male connector, series connection,
large design, incl. 1 pair CABLE/M12/CLIP to secure 1 M12
plug-in connector
PSEN cs2.1p / PSEN cs2.1 1Unit
540100
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for SDD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with
actuator. A total of 8 teach-in processes is possible.
PSEN cs2.1n / PSEN cs2.1 1 Unit
540103
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
4 actuation directions, IP67, switching distance 21 mm, Sao = 15 mm,
Sar=
40 mm, PU = 1 piece fully coded switch with actuator. A total
of 8 teach-in processes is possible.
PSEN cs2.13p / PSEN cs2.1 / ATEX
540105
Coded safety switch PSENcode, fully coded, with
safety switch and actuator, ATEX certificate, 8‑pin M12
male connector, series connection, large design, incl. 1 pair
CABLE/M12/CLIP to secure 1 M12 plug-in connector
PSEN cs2.2p / PSEN cs2.1 1 Unit
540200
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for ADD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece uniquely fully coded switch
with actuator.
PSEN cs2.2n / PSEN cs2.1 1 Unit
540203
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4
actuation directions, IP67, typ. operating distance 21 mm, Sao = 15 mm,Sar
= 40 mm, PU = 1 piece uniquely fully coded switch with actuator.
PSEN me1S / 1AS
570000
Safety gate system with guard locking, with standard actuator,
interlocking principle spring force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
PSEN me1S / 1AR
570001
Safety gate system with guard locking, with radius actuator,interlocking principle
spring force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
PSEN me1M / 1AS
570004
Safety gate system with guard locking, with standard actuator,
interlocking principle magnetic force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
PSEN me1M / 1AR
570005
Safety gate system with guard locking, with radius actuator,interlocking principle
magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
PSEN me1.2S / 1AS
570006
Mechanical safety guard locking device, with standard actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
PSEN me1.2S / 1AR
570007
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
PSEN me1.21S / 1AR
570008
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 1 N/O, 3 N/C,
supply voltage 110 - 230 V AC.
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN b: PSEN b1/b2
File Size:1.0 MB
Date:21.06.2010
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN b: PSEN b1/b2
File Size:0.2 MB
Date:21.06.2010
3D model
CAD 3D model (STEP - Product Model Data)
Description:PSEN b: PSEN b1/b2
File Size:0.5 MB
Date:21.06.2010
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN b: PSEN b1/b2
File Size:2.0 MB
Date:21.06.2010