PSEN me1.21S / 1AR
| Approval |
CE
CCC UKCA BG cCSAus EAC (Eurasian) |
| unit type | Unit |
| Supply voltage (V) | 110 V |
| Type of supply voltage U1 | AC |
| Power consumption AC | 8 VA |
| Supply voltage U2 | 230 V |
| Type of supply voltage U2 | AC |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 230 V |
| Max. current AC15 safety cont. | 2.5 A |
| Ambient temperature | -25 - 70 °C |
| Protection type, housing | IP67 |
| Holding force | 1500 N |
| Connection terminal | Spring-loaded terminal |
| Height dimension | 184 mm |
| Width dimension | 42.5 mm |
| Depth dimension | 51 mm |
| Net weight | 337 g |
| Gross weight | 515 g |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272603 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002593 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548065732 |
| Volume | 1.330 dm3 |
| Harmonized System Code | 85365080 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me1 AR st 0: PSEN me1
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me1 AR st 270: PSEN me1
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me1 AR ra 270: PSEN me1
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me1 AR ra 270: PSEN me1
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:: PSEN me1
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me1 AR st 90: PSEN me1
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me1 AR ra 90: PSEN me1
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:: PSEN me1
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me1 AR st 180: PSEN me1
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me1 AR ra 180: PSEN me1
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me1 AR ra 180: PSEN me1
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me1 AR ra 0: PSEN me1
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me1-1AR-H: PSEN me1
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me1 AR st 90: PSEN me1
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me1 AR ra 90: PSEN me1
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me1 AR st 0: PSEN me1
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me1 AR st 270: PSEN me1
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me1-1AR-V: PSEN me1
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me1-1AR-H: PSEN me1
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me1-1AR-V: PSEN me1
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me1 AR st 180: PSEN me1
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me1 AR ra 0: PSEN me1
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me1 AR st 90: PSEN me1
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me1 AR st 180: PSEN me1
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me1 AR ra 0: PSEN me1
CAD 3D model (STEP - Product Model Data)
Description:PSEN me1 AR ra 90: PSEN me1
CAD 3D model (STEP - Product Model Data)
Description:PSEN me1 AR st 180: PSEN me1
CAD 3D model (STEP - Product Model Data)
Description:PSEN me1 AR st 270: PSEN me1
CAD 3D model (STEP - Product Model Data)
Description:PSEN me1 AR st 90: PSEN me1
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me1 AR ra 270: PSEN me1
CAD 3D model (STEP - Product Model Data)
Description:PSEN me1-1AR-V: PSEN me1
CAD 3D model (STEP - Product Model Data)
Description:PSEN me1 AR st 0: PSEN me1
CAD 3D model (STEP - Product Model Data)
Description:PSEN me1 AR ra 270: PSEN me1
CAD 3D model (STEP - Product Model Data)
Description:PSEN me1 AR ra 0: PSEN me1
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me1 AR ra 90: PSEN me1
CAD 3D model (STEP - Product Model Data)
Description:PSEN me1-1AR-H: PSEN me1
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me1 AR ra 180: PSEN me1
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me1 AR st 270: PSEN me1
CAD 3D model (STEP - Product Model Data)
Description:PSEN me1 AR ra 180: PSEN me1
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me1-1AR-V: PSEN me1
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me1-1AR-H: PSEN me1
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me1 AR st 0: PSEN me1
Certifications
Certificate (EAC) RU-C-DE-HB-B-03003-23
Description:PIT es1.11, PIT es1.12, PIT es1.13, PIT es1.15, PIT es Set/1, PITestop, PIT MHR3 holder, PIT es holder, PIT MHR5 holder, PIT es6/esb6, PIT esb, PIT es3.11, PIT es3.13, PIT es3.15, PIT es5.11, PIT es5.13, PIT m3p, PIT m3p KEY MODE 01, PIT m3p KEY MODE 02, PIT m3p KEY MODE 03, PIT m3p KEY MODE 04, PIT m3p KEY SERVICE, PIT m3.1p, PIT m3.2p, PIT m3.3p, PSEN 2.1p-10, PSEN 2.1p-11, PSEN 2.1p-20, PSEN 2.1p-21, PSEN 2.1p-24 ATEX, PSEN 2.1a/b-20, PSEN 2.1p-30, PSEN 2.1p-31, PSEN 2.1p-34 ATEX, PSEN 2.1b-26 ATEX, PSEN 2.2p-20, PSEN 2.2p-21, PSEN 2.2p-24 ATEX, PSEN 1.1p-10, PSEN 1.1p-12, PSEN 1.1p-20, PSEN 1.1p-22, PSEN 1.1p-23 ATEX, PSEN 1.1p-29, PSEN 1.1p-25 ATEX, PSEN 1.1a/b-20, PSEN 1.1a/b-22, PSEN 1.1b-23 ATEX, PSEN 1.1b-25 ATEX, PSEN 1.2p-20, PSEN 1.2p-22, PSEN 1.2p-23, PSEN 1.2p-25, PSEN ma1.3b-29, PSEN ma1.3a/b-20, PSEN ma1.3a/b-22, PSEN ma1.3b-23 ATEX, PSEN ma1.3b-25 ATEX, PSEN ma1.3p-20, PSEN ma1.3p-22, PSEN ma1.3n-20, PSEN ma1.3-20 M12/8, PSEN ma1.4-03mm, PSEN ma1.4-10mm, PSEN ma1.4a-50(switch), PSEN ma1.4a-52(switch), PSEN ma1.4a-51(switch), PSEN ma1.4a-57(switch), PSEN ma1.4p-50(switch), PSEN ma1.4p-52(switch), PSEN ma1.4p-51(switch), PSEN ma1.4p-57(switch), PSEN ma1.4n-50(switch), PSEN ma1.4n-51 (switch), PSEN ma1.4-51 M12/8,n-51 switc, PSEN ma1.4a-50, PSEN ma1.4a-52, PSEN ma1.4a-51, PSEN ma1.4a-57, PSEN ma1.4p-50, PSEN ma1.4p-52, PSEN ma1.4p-51, PSEN ma1.4p-57, PSEN ma1.4n-50, PSEN ma1.4n-51, PSEN ma1.4-51 M12/8, PSEN ma2.1p (switch), PSEN ma2.1p ATEX (switch), PSEN ma2.1p, PSEN ma1.1p (switch), PSEN ma1.1p-10, PSEN ma1.1p-12, PSEN ma2.1p ATEX, PSENmag_Zubehoer, PSEN ma1.3-08, PSEN ma1.3-12, PSEN 2.1p-10(switch), PSEN 2.1p-11(switch), PSEN 2.1p-20(switch), PSEN 2.1p-21(switch), PSEN 2.1a-20(switch), PSEN 2.1b-20(switch), PSEN 2.1p-30(switch), PSEN 2.1p-31(switch), PSEN 2.1p-40(switch), PSEN 2.2p-20(switch), PSEN 2.2p-21(switch), PSEN 1.1p-10(switch), PSEN 1.1p-12(switch), PSEN 1.1p-20(switch), PSEN 1.1p-22(switch), PSEN 1.1a-20(switch), PSEN 1.1b-20(switch), PSEN 1.1a-22(switch), PSEN 1.1b-22(switch), PSEN 1.2p-20(switch), PSEN 1.2p-22(switch), PSEN ma1.3a-20(switch), PSEN ma1.3a-22(switch), PSEN ma1.3b-20(switch), PSEN ma1.3b-22(switch), PSEN ma1.3p-20(switch), PSEN ma1.3p-22(switch), PSEN ma1.3n-20 (switch), PSEN ma1.3-20 M12/8,n-20 switc, PSEN cs1.1p, PSEN cs1.1n, PSEN cs1.13p ATEX, PSEN cs1.1p(switch), PSEN cs1.1n (switch), PSEN cs2.1p, PSEN cs2.1n, PSEN cs2.13p ATEX, PSEN cs2.1p(switch), PSEN cs2.1n (switch), PSEN cs2.2p, PSEN cs2.2n, PSEN cs2.2n (switch), PSEN cs1.19n, PSEN cs1.19n (switch), PSEN cs1.19 OSSD12, PSEN cs1.19 OSSD1, PSEN cs1.19 OSSD2, PSEN cs3.1a/b/p/M12, PSEN cs3.1n, PSEN cs3.1p/M12, PSEN cs3.1a/b, PSEN cs3.1a/p/M12, PSEN cs3.1a/b/p/M12 (switch), PSEN cs3.1n (switch), PSEN cs3.1a/p/M12 (switch), PSENcode_Zubehoer, PSEN cs4.1a/b/p/M12 (15 mm), PSEN cs4.1n, PSEN cs4.1p/M12, PSEN cs4.1a/b, PSEN cs4.1a/b/p/M12 (switch), PSEN cs4.1n (switch), PSEN cs4.2a/b/p/M12 (15 mm), PSEN cs4.2n, PSEN cs4.2p/M12, PSEN cs4.2a/b, PSEN cs4.2a/b/p/M12 (switch), PSEN cs3.19n, PSEN cs3.19n (switch), PSEN cs3.19 OSSD12, PSEN cs3.19 OSSD1, PSEN cs3.19 OSSD2, PSEN in1p, PSEN in1n, PSEN me1, PSEN me2, PSEN me3, PSEN me4, PSEN ml (actuator), PSEN sg1c, PSEN sg1c-2/1, PSEN sg1c-4/1, PSEN sg1c-5/0, PSEN sg1 escape release pin, PSENsgate_Zubehoer, PSEN op4F, PSEN op2H, PSEN op4H, PSEN op2B, PSEN op4B, PSEN op1, PSEN opSB-4F, PSEN op2S, PSEN op4S, PSEN opSB-4H, PSEN opSB-4B, PSEN op4F-s, PSEN op4H-s, PSEN op4F-b, PSEN op4H-b, PSEN op4F-m, PSEN op4H-m, PSEN op4F-bm, PSEN op4H-bm, PSEN op4F-sl, PSEN op4H-sl, PSEN op4B-T, PSEN op4B-L, PSEN op4B-S, PSEN op 2H-s/1, PSEN op 4F-s/1, PSEN op 4H-s/1, PSEN op4F-A/1, PSEN op4H-A/1, PSEN op2H-A/1, PSEN opII3H-s, PSEN opII3F-s, PSEN opII4H-s, PSEN opII4F-s, PSEN sc B, PSEN sc memory, PSEN sc L, PSEN sc M, PSEN sc S, PSEN sc ME, PSEN mg1-A Einzel, PSEN mg1-A Einzel E-Stop, PSEN mg1-B Einzel E-Stop, PSEN mg1-A Reihe E-Stop, PSEN sl2-DM-P, PSEN sl2-DL-P, PSEN sl2-GL-S, PSEN sl2-GL-P, PSEN sl2-DM-N, PSEN sl2-DL-N, PSEN sl2-IM-P, PSEN sl2-IL-P, PSEN sl2-AL, PSEN sl2-VA, PSEN sl2-DM1-P WD, PSEN sl2-DM3-P WD, PSEN sl2-IM1-P WD, PSEN ml door handle, PIT gb
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN me1, PSENmech_Zubehoer
UK Declaration of Conformity (UKCA)
Description:PSEN me1, PSENmech_Zubehoer