Original Page
Actual product may vary
PES logic board pssu en
Product ID: 4S000002
GTIN: 4046548094329
board labelling: English; accompanying documents: English and German
General data
| Approval | CE |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 - 60 °C |
| Storage temperature standard |
EN 60068-2-30
EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Protection type, housing | IP20 |
Mechanical data
| Height dimension | 399 mm |
| Width dimension | 297 mm |
| Depth dimension | 180 mm |
| Net weight | 2850 g |
| Gross weight | 3350 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242291 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 46211501 |
| GTIN | 4046548094329 |
| Volume | 52.841 dm3 |
| Harmonized System Code | 90230080 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PES test lead 4mm-bk
1S000003
Pilz Education System, modular training system, highly flexible
connection cable, length 1 m, connection 4 mm, black.
PES test lead 4mm-rd
1S000004
Pilz Education System, modular training system, highly flexible
connection cable, length 1 m, connection 4 mm, red.
PES test lead 4mm-bu
1S000005
Pilz Education System, modular training system, highly flexible
connection cable, length 1 m, connection 4 mm, blue.
PES test lead 4mm p-bk
1S000006
Pilz Education System, modular training system, highly flexible
connection cable, with insulated safety connectors, length 1 m,
connection 4 mm, black.
PES test lead 4mm p-rd
1S000007
Pilz Education System, modular training system, highly flexible
connection cable, with insulated safety connectors, length 1 m
,connection 4 mm, red.
PES test lead 4mm p-bu
1S000008
Pilz Education System, modular training system, highly flexible
connection cable, with insulated safety connectors, length 1 m,
connection 4 mm, blue.
Suitable for
PES test lead 4mm p-bk
1S000006
Pilz Education System, modular training system, highly flexible
connection cable, with insulated safety connectors, length 1 m,
connection 4 mm, black.
PES test lead 4mm-bk
1S000003
Pilz Education System, modular training system, highly flexible
connection cable, length 1 m, connection 4 mm, black.
PES test lead 4mm-bu
1S000005
Pilz Education System, modular training system, highly flexible
connection cable, length 1 m, connection 4 mm, blue.
PES test lead 4mm-rd
1S000004
Pilz Education System, modular training system, highly flexible
connection cable, length 1 m, connection 4 mm, red.
PES test lead 4mm p-bu
1S000008
Pilz Education System, modular training system, highly flexible
connection cable, with insulated safety connectors, length 1 m,
connection 4 mm, blue.