Original Page
Actual product may vary
PES test lead 4mm p-bk
Product ID: 1S000006
GTIN: 4046548090895
Pilz Education System, modular training system, highly flexible
connection cable, with insulated safety connectors, length 1 m,
connection 4 mm, black.
Technical data
Mechanical data
| Length cable | 1 m |
| Colour cable insulation 1 | Black |
| Connection type | Connector 4 mm, spring-loaded |
| Net weight | 20 g |
| Gross weight | 55 g |
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242291 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 46211501 |
| GTIN | 4046548090895 |
| Volume | 0.305 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Suitable for
PES actuator board ec en
1S000009
Pilz Education System, modular training system, operator terminalactuator technology
contactor, with auxiliary contactors 24 V DC, operator terminallabelling in English,
accompanying documents in English and German.
PES logic board pnozs en
2S000002
Pilz Education System, modular training system, operator terminal logic
PNOZsigma, with safety relays, operator terminal labelling in
English, accompanying documents in English and German.
PES logic board pnozm en
3S000002
Pilz Education System, operator terminal inscription: English,
additional documents: English and German
PES logic board pssu en
4S000002
board labelling: English; accompanying documents: English and German
PES operator board pmi en
5S000002
Pilz Education System, modular training system, operator terminalOperating
and Monitoring, with PMIvisu, PITm4SEU and PITreader,
operator terminal labelling, English-language, accompanying documents inEnglish
and German.