PITreader
| Approval |
CE
UKCA cULus Listed FCC IC |
| Sensor principle | Transponder |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Type of power supply for U1 | SELV/PELV |
| Power consumption DC | 4 |
| Device circuit breaker U1 | 4 A, Autom 24 VDC, Char.B/C |
| Galv. isolation input | No |
| Number of semicond. outputs | 1 |
| Galv. isolation of S/C outputs | No |
| S/C output short circuit proof | Yes |
| Ethernet IP addr. factory set | 192.168.0.12 |
| Connector type ETHERNET int. | RJ45 |
| Ethernet transmission rate | 10/100 Mbit/s |
| Number of Ethernet interfaces | 1 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
-30
55 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 301489-1 V2.1.1 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Mounting position | any |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Connection terminal | Spring-loaded terminal, plugin |
| Terminal style | plug-in |
| Height dimension | 54 |
| Width dimension | 72 |
| Depth dimension | 45 |
| Net weight | 47 |
| Gross weight | 105 |
| Transponder energy supply | Passive (battery-free) |
| Operating frequency | 13.24 - 13.88 MHz |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1% |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 6 small IT-/communic. device |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27280401 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002998 |
| UNSPSC 25 | 32131023 |
| GTIN | 4046548088908 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
Installation accessories
Optional accessories
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PITreader: PITreader
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PITreader: PITreader
3D model
CAD 3D model (STEP - Product Model Data)
Description:PITreader: PITreader
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PITreader: PITreader
Application Notes
Application Note PSSu_KeyInPocket_Ext
Description:PSSu H PLC2 FS SN SD, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu BP, PSSuniversal_Zubehoer, PITreader, PITreader KEY, PITreader key adapter, PSEN ml b 2.1, PSEN ml door handle, PIT gb (1006505)
Application Note PSSu_KeyInPocket_Basic
Description:PSSu H PLC2 FS SN SD, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu BP, PSSuniversal_Zubehoer, PITreader, PITreader KEY, PITreader key adapter, PSEN ml b 2.1, PSEN ml door handle, PIT gb (1006504)
Application Note PITreader_Modbus_Con
Description:PITreader, PITreader KEY, PITreader key adapter (1005380)
Application Note Content
Description:PMCtendo DD4, PMCtendo AC_Zubehoer, PMI v326, PMI 5, PNOZ yh1, PNOZ yi1, PNOZ yi3, PNOZ yi4, PNOZ yo3, PNOZ yio3, PNOZ yo4, PNOZ yio4, PNOZ yi2, PNOZ yo1, PNOZ yio1, PNOZ yo2, PNOZ yio2, PSS 3047-3, PSS 3075-3, PSS BMP, PSS PS24, PSS CPU3, PSS DI2O Z, PSS DI2O T, PSS SB TRA, PMI-PRO, PCOM sec br2, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H DP, PSSu H PLC1 FS SN SD, PSSu E F PS, PSSu E F PS1, PSSu E PD, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F DI OZ 2, PSSu E S 4DI, PSSu E S 4DO 0.5, PSSu E S RS232, PSSu BP, PSSu BS, PSSuniversal_Zubehoer, PSS u2 P0 F/S PN, PSS u2 EF 8DI, PSS u2 EF 8DO 0.5A, PSS u2 ES 8DID, PSS u2 ES 8DOD 0.5A, PSS u2 ES 4IOL, PSS u2 B 4, PSS u2 B 1, Terminal Block PSS u2 T, SN Cable 4w, PSEN adapt PSS67/PDP67 4p, RJ45 Connector, PSS67/PDP67 Cable M12-M12 5p, PIT es Set, PIT es Set/1, PITreader, PITreader KEY, PITreader key adapter, PDP67 PN 8FDIO 4IOLS, PSEN bracket, PSEN cs1.1p, PSEN 3b3/b4/b5, PSEN cs2.1p, Spring Term. SDD ES, SDD ES PROFINET, PSEN Cable M12 8p, PSEN Y Junction M12-M12/M12, PSEN T Junction M12, PSEN Cable M12-M12 8p, PSEN cs3.1n, PSEN cs3.1n (switch), PSEN cs3.1a/p/M12 (switch), PSENcode_Zubehoer, PSEN me1, PSEN me2, PSEN ml b 1.1, PSEN ml b 2.1, PSEN ml b 2.2, PSEN ml s 1.1, PSEN ml s 2.1, PSEN ml s 2.2, PSEN ml ba 1.1, PSEN ml ba 2.1, PSEN ml ba 2.2, PSEN ml sa 1.1, PSEN ml sa 2.1, PSEN ml sa 2.2, PSEN ml s 1.1 unit r, PSEN ml Y junction M12, PSEN ml end adapter, PSEN sl-1.0p 2.1/2.2, PSEN sg1c, PSEN sg2c, PSENvip, PIT si2.1, PSEN op Reflector, PSEN op4S, PSEN op 4F-s/1, PSEN op3.3, PSEN op67-69K/1, PSEN opII4H-s, PSEN opII muting box, PSEN opII muting arm, PSEN opII muting arm brack.kit, PSEN sc L, PSEN sc S, PSEN sc ME, PSEN me5, PSEN b5, PSEN ml door handle, PNOZ s3, PNOZ s4, PNOZ s9, PNOZsigma_Zubehoer, Spring term. PNOZ m B1, PNOZ s30, PNOZ mm0p, PNOZ m B0, PNOZ m B1, PNOZ m B1 Burner, PNOZ m B0.1, PNOZ m EF EtherCAT FSoE, PNOZ m ES ETH, PNOZ m ES CC-Link, PNOZ m ES Profinet, PNOZ m EF 8DI4DO, PNOZ m EF 4DI4DOR, PNOZ m EF 4DI4DORD, PNOZ m EF 4AI, PNOZ m EF 1MM, PNOZ m EF 2MM, PNOZ m1p, PNOZ m0p, PNOZ m3p, PNOZ mo1p, PDP67 F 8DI ION, PDP67 F 8DI ION HP, PNOZ ml2p, PDP67 F 4 code, PDP67 Connector cs, PNOZ po3.3p, PNOZ ms2p, PNOZ e7p, PNOZ pe2p, PNOZmulti USB Memory, PMCprimo 16+, PMCprimo Drive1, PMCprimo Drive2_Zubehoer, PMCprimo Drive2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCtendo AC3, PMCprotego D.03/480V Base, PMCprotego D.48/480V Base, IndustrialPI 4, Cable PN RJ45 8p-M12 4p, Cable PN M12-M12 4p, Cable M12-M12 5p, Cable FC M12 s-M12 s 5p, Cable M12 5p, PDP67 Zubehör, Cable FC M12 s 5p, PIT gb (1002400)
PSSu PITmode flex
Description:PSSu H PLC1 FS SN SD, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E S 4DI, PSSu E S 4DO 0.5, PSSu BP, PSSuniversal_Zubehoer, PITreader, PITreader KEY, PITreader key adapter, PIT oe 4S (1005822)
Application Note PSSu PITmode flex visu
Description:PMI v704e/v707e, PSSu H PLC1 FS SN SD, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E S 4DI, PSSu BP, PSSuniversal_Zubehoer, PITreader, PITreader KEY, PITreader key adapter (1005823)
Certifications
Attestation (TÜV) PITmode-flex
Description:PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSS67 PLC1 16FDI, PITreader, PNOZ m B1, PNOZ m B1 Burner, PIT gb
Attestation (TÜV) PO102154T
Description:PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSS67 PLC1 16FDI, PITreader, PNOZ m B1, PNOZ m B1 Burner, PIT gb
Type examination certificate (TÜV) M6A-020132-0279-R01
Description:PIT m4SEU, PITreader, PITreader KEY, PITmode_Zubehoer, PITreader key adapter
Certificate (UL) E300872
Description:PITreader, PITreader KEY, PITreader key adapter
Type examination certificate (TÜV) Z10-020132-0285-R03
Description:PMI v704e/v707e, PMI v807, PMI v812, PMI v815, PITreader, PNOZ m B1, PNOZ m B1 Burner, PIT gb
Electrical CAD Data
Firmware
Firmware PITreader Firmware 02.03.01
Description:PITreader, PIT gb
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PITreader, PITreader KEY
UK Declaration of Conformity (UKCA)
Description:PITreader, PITreader KEY
Operating Manual
Operat.Man. PITreader OPC Server UA
Description:PITreader, PIT gb (1005480-06)
Operat.Man. PIT Windows Logon
Description:PITreader, Licence, PIT gb (1007324-03)
Operat.Man. PIT m4SEU
Description:PIT m4SEU, PITreader (1004648-08)
Operat.Manual PITreader
Description:PITreader, PITreader KEY, PITreader key adapter, PITreader card holder, PIT gb (1004806-17)
Product Modification
Software
Software PIT Transponder Manager 1.1.1 Readme file
Description:PITreader, PIT gb
Software PIT Transponder Manager 1.1.1
Description:PITreader, PIT gb
Software PIT User Auth. Service 1.5.0 Readme file
Description:PITreader, Licence, PIT gb
Software PIT Transponder Manager 1.2.0
Description:PITreader, PIT gb
Software PIT Windows Logon 1.0.0
Description:PITreader, Licence, PIT gb
Software PIT User Auth. Service 1.5.0
Description:PITreader, Licence, PIT gb
Software PIT Transponder Manager 1.2.0 Readme file
Description:PITreader, PIT gb
System Description
System description PITmode flex visu
Description:PMI v704e/v707e, PMI v807, PMI v812, PMI v815, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PITreader, PNOZ m B1, PNOZ m B1 Burner, PIT gb (1005364-09)
System description PITmode flex
Description:PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSS67 PLC1 16FDI, PITreader, PNOZ m B1, PNOZ m B1 Burner, PIT gb (1005276-07)
System description Key-in-Pocket
Description:PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSS67 PLC1 16FDI, PITreader, PNOZ m B1, PNOZ m B1 Burner, PIT gb (1006613-02)