Original Page
Actual product may vary
PIT m4SEU
Product ID: 402250
GTIN: 4046548088915
PITmode safe evaluation unit. Safe evaluation unit for
operating mode selection. 4 operating modes OM1 to OM4 and a
special mode OM5. Key ID interface for transferring the Key ID
number of the transponder key. Required accessories: PITreader base
unit [402255] or PITreader S base unit [402256], PITreader key
adapter. Optional accessories: Connector...
More
PITmode safe evaluation unit. Safe evaluation unit for operating mode selection. 4 operating modes OM1 to OM4 and a special mode OM5. Key ID interface for transferring the Key ID number of the transponder key. Required accessories: PITreader base unit [402255] or PITreader S base unit [402256], PITreader key adapter. Optional accessories: Connector set [402306], PIT oe 4S [402311].
General data
| Approval |
CE
UKCA cULus Listed TÜV |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Type of power supply for U1 | SELV/PELV |
| Device circuit breaker U1 | 4 A, Autom 24 VDC, Char.B/C |
Inputs
| No. s/c inputs failsafe | 4 |
| No. s/c inputs standard | 3 |
| Signal level at input at 0 | -3 - +5 VDC |
| DC voltage at input | 24 V DC |
| Galv. isolation input | No |
Semiconductor outputs
| Galv. isolation of S/C outputs | No |
| S/C output short circuit proof | Yes |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
-20
60 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Times
| Time buttons OM1 .. OM4 | 50 ms ... 5 s |
| Time button OM1 service | 5 s ... 10 s |
Mechanical data
| Mounting position | any |
| DIN-rail dimensions |
35 x 15 EN 50022
35 x 7.5 EN 50022 |
| Max. cable length | 1000 |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Connection terminal | Spring-loaded terminal, plugin |
| Terminal style | plug-in |
| Height dimension | 90.5 |
| Width dimension | 90 |
| Depth dimension | 25 |
| Net weight | 83 |
| Gross weight | 92 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1% |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371243 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC001029 |
| UNSPSC 25 | 32131023 |
| GTIN | 4046548088915 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PITreader
402255
PITreader base unit. RFID authentication system Content:
Base unit, connector [402307]. Required accessories: PITreader key
adapter.
PIT m4SEU terminal set spring load
402306
Connector set for safe evaluation device for operating mode selection:PIT m4SEU
[402250]. Comprising 1 x 4-pin, 1 x 5-pin, 1 x 8-pin and 1 x 12-
pin female connector strip in spring force version, straight cableoutlet.
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PIT m4SEU: PIT m4SEU
File Size:0.1 MB
Date:29.01.2019
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PIT m4SEU: PIT m4SEU
File Size:0.1 MB
Date:29.01.2019
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PIT m4SEU: PIT m4SEU
File Size:0.3 MB
Date:29.01.2019
CAD 3D model (STEP - Product Model Data)
Description:PIT m4SEU: PIT m4SEU
File Size:0.1 MB
Date:29.01.2019
Certifications
Type examination certificate (TÜV) M6R-020132-0323-R00
Description:PIT m4SEU, PITreader, PITreader KEY, PITmode_Zubehoer, PITreader key adapter
File Size:2.0 MB
Date:29.07.2026
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PIT m4SEU
File Size:0.2 MB
Date:03.08.2026
Operating Manual
Operat.Man. PIT m4SEU
Description:PIT m4SEU, PITreader (1004648-08)
File Size:3.1 MB
Date:22.01.2025