PMI v807
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 480 pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 23 W, OS Windows 10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
| Approval |
CE
UKCA cULus Listed EAC (Eurasian) |
| Operating system | Windows 10 IOT |
| Supply voltage (V) | 12 - 30 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 23 W |
| Display type | TFT |
| Display diagonal | 7 Zoll |
| Display resolution | 800 x 480 |
| Display colour depth | 16.7 M |
| Type of touchscreen | capacitive |
| Processor type | X86 |
| Processor clock speed | 2.0 GHz |
| RAM | 4 GB |
| Size of program memory (Flash) | |
| Real-time clock present | Yes |
| Number of USB host interfaces |
1 x USB 3.0
2 x USB 2.0 |
| Connector type ETHERNET int. | RJ45 |
| Ethernet transmission rate | 1 Gbit/s |
| Number of Ethernet interfaces | 2 |
| External VGA interface |
1 x HDMI
1 x VGA |
| Ambient temperature | 0 - 50 °C |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 0... 90% at 39°C(non-condens.) |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 61000-6-2
EN 55032 ed.2 Class B 2015 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Protection type standard | EN 60529 |
| Protection type, housing | IP20 |
| Height dimension | 193.8 mm |
| Width dimension | 143.8 mm |
| Depth dimension | 54.3 mm |
| Net weight | 1389 g |
| Gross weight | 1698 g |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
6c 7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. |
7439-92-1
65997-18-4 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 2 device/monitor > 100 cm² |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27330201 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001412 |
| UNSPSC 25 | 46171620 |
| GTIN | 4046548096835 |
| Volume | 10.700 dm3 |
| Harmonized System Code | 84715000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PMI v807: PMI v807
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PMI v807: PMI v807
3D model
CAD 3D model (STEP - Product Model Data)
Description:PMI v807: PMI v807
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PMI v807: PMI v807
Additional Manual
3rd-party licen.infor. PMI v8 Assistant
Description:PMI v807, PMI v812, PMI v815 (1005443-02)
Licens.inf. PVIS OPC Server UA
Description:PMI v704e/v707e, PMI v807, PMI v812, PMI v815 (1003919-04)
Certifications
Type examination certificate (TÜV) Z10-020132-0285-R03
Description:PMI v704e/v707e, PMI v807, PMI v812, PMI v815, PITreader, PNOZ m B1, PNOZ m B1 Burner, PIT gb
Firmware
Firmware PMI v8 Recovery Package 02.02.01
Description:PMI v807, PMI v812, PMI v815
Firmware PMI v8 Recovery Package 01.05.88
Description:PMI v807, PMI v812, PMI v815
Firmware PMI v8 Assistant (visu 1.16.0) 2.3.0
Description:PMI v807, PMI v812, PMI v815
Firmware PMI v8 Assistant (visu 1.15.1) 2.2.2
Description:PMI v807, PMI v812, PMI v815
Firmware PMI v8 Recovery Package 02.00.33992
Description:PMI v807, PMI v812, PMI v815
Manufacturers declarations
EU/EC-Declaration of Conformity
Description:PMI v807, PMI v812, PMI v815 (1005595-01)
UK Declaration of Conformity (UKCA)
Description:PMI v807, PMI v812, PMI v815
Operating Manual
Operat.Man. PMI v807/v812/v815
Description:PMI v807, PMI v812, PMI v815 (1005199-08)
Product Modification
Product Modifications PMI v8XX
Description:PMI v807, PMI v812, PMI v815 (1005763-04)
Readme PMI v8XX Recovery Package
Description:PMI v807, PMI v812, PMI v815 (1005765-01)
Readme PMI v8XX BIOS
Description:PMI v807, PMI v812, PMI v815 (1005782-01)
Software
Software PASvisu 1.16.0 Readme file
Description:Licence, PMI v704e/v707e, PMI v807, PMI v812, PMI v815
Software PNOZmulti OPC Server 1.0.1
Description:PMI v704e/v707e, PMI v807, PMI v812, PMI v815, PNOZ m B0, PNOZ m B1, PNOZ m B1 Burner, PNOZ m B0.1
Software PASvisu 1.14.1
Description:Licence, PMI v704e/v707e, PMI v807, PMI v812, PMI v815
Software PMI 8 BIOS UEX1760H 9.0.6
Description:PMI v807, PMI v812, PMI v815
Software PASvisu 1.15.1 Readme file
Description:Licence, PMI v704e/v707e, PMI v807, PMI v812, PMI v815
Software PASvisu 1.15.1
Description:Licence, PMI v704e/v707e, PMI v807, PMI v812, PMI v815
Software PASvisu 1.16.0
Description:Licence, PMI v704e/v707e, PMI v807, PMI v812, PMI v815
Software PASvisu 1.14.1 Readme file
Description:Licence, PMI v704e/v707e, PMI v807, PMI v812, PMI v815
System Description
System description PITmode flex visu
Description:PMI v704e/v707e, PMI v807, PMI v812, PMI v815, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PITreader, PNOZ m B1, PNOZ m B1 Burner, PIT gb (1005364-09)