Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"A3000005","name":"IndustrialPI RO","price":"0.00","currency":"INR","category":["A0400","A0400B0460","00102002417144","0010200241714480XC"]}
Actual product may vary
IndustrialPI RO
Product ID: A3000005
GTIN: 4046548109870
Expansion module for the Industrial PI 4, 4 relay outputs (N/O), max.
resistive load: 5 A at 250 VAC/5 A at 30 VDC, max. inductive load: 2 A
at 250 VAC/2 A at 30 VDC.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval | CE |
Technical data
Environmental data
| Ambient temperature | -20 - 55 °C |
| Protection type, housing | IP20 |
Mechanical data
| Housing material | PC |
| Height dimension | 96 mm |
| Width dimension | 22.5 mm |
| Depth dimension | 126 mm |
| Net weight | 110 g |
| Gross weight | 118 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 19200192 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001413 |
| GTIN | 4046548109870 |
| Volume | 0.285 dm3 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
