Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8G000035","name":"PMC EZ703BDAPC5O122","price":"0.00","currency":"INR","category":["A0800","A0800B0820","00107002277176","0010700227717680VG"]}
PMC EZ703BDAPC5O122
Product ID: 8G000035
GTIN: 4046548112009
EZ-Servo motors:
Mo = 28,0Nm; Io = 20,0A; UN = 400V; nN = 3000min-1; Jmot = 21,6kgcm2;
Encoder ECI 1118-G2 EnDat2.2 singleturn; without brake; with forced
ventilation.
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA |
Technical data
Environmental data
| Protection type, housing | IP56 |
Mechanical data
| Net weight | 24100 g |
| Gross weight | 27100 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27022602 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000034 |
| ETIM Reference Feature | EC001851 |
| UNSPSC 25 | 39121021 |
| GTIN | 4046548112009 |
| Volume | 0 dm3 |
| Harmonized System Code | 85015220 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |