PSEN me1.2S / 1AS
    570006
    GTIN: 4046548052381
    Mechanical safety guard locking device, with standard actuator, interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C, supply voltage 110 - 230 V AC.

    On request
    PSEN me1.2S / 1AR
    570007
    GTIN: 4046548052398
    Mechanical safety guard locking device, with radius actuator, interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C, supply voltage 110 - 230 V AC.

    On request
    PSEN me1.21S / 1AR
    570008
    GTIN: 4046548065732
    Mechanical safety guard locking device, with radius actuator, interlock principle: Spring force 1500 N, contacts: 1 N/O, 3 N/C, supply voltage 110 - 230 V AC.

    On request

Save basket

Create a new order or get an individual offer

Select intended use