<em class="search-results-highlight">PNOZ</em> m B0
    772100
    GTIN: 4046548059137
    Configurable safe small controllers PNOZmulti 2, base unit, expandable, 20 safe digital inputs, 4 safe semiconductor outputs.

    On request
    <em class="search-results-highlight">PNOZ</em> m B0.1
    772104
    GTIN: 4046548103632
    Configurable safe small controllers PNOZmulti 2, base unit, expandable with digital input/output modules, 20 safe inputs, 4 safe semiconductor outputs.

    On request
    <em class="search-results-highlight">PNOZ</em> m B0 Revision 3.3 Bundle
    772714
    GTIN: 4046548110272
    Konfigurierbare sichere Kleinsteuerungen PNOZmulti 2, Basisgerät, erweiterbar, 20 sichere digitale Eingänge, 4 sichere Halbleiterausgänge. PNOZ m B0 (772100) Revision 3.x mit erweiterten Funktionen.

    On request
    PDP67 F 8DI4DO 5/5 ION
    772600
    GTIN: 4046548105384
    Decentralised input/output module for PNOZmulti 2, protection type IP67,connection connection via connection module PNOZ m EF PDP link, 8 safe inputs, 4 safe semiconductor outputs, 8 outputs configurable as standard-, test pulse or 24 V outputs, 4 x 5-pin M12 female connector.

    On request
    PSSu K F FAU P
    312421
    GTIN: 4046548075915
    PSSu, compact module, failsafe, special module, analysis unit for PSENvip, productive version, 1 interface PSENvip receiver, 1 interface PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 1,75 A, single-pole, plus-switching, short-circuit proof, overload- proof, free from feedback, 2 outputs, 3 A, dual-pole, short-circuit proof, overload-proof, high discharge voltage, free from feedback, 2 Ethernet interfaces, 100 MBit/s.

    On request
    PSSu K F FAU B
    312420
    GTIN: 4046548075908
    PSSu, compact module, failsafe, special module, analysis unit for PSENvip, basic version, 1 interface PSENvip receiver, 1 interface PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 1.75 A, single-pole, plus-switching, short circuit-proof, overload- proof, free from feedback, 2 outputs, 3 A, dual-pole, short circuit- proof, overload-proof, high discharge voltage, free from feedback, 2 Ethernet interfaces, 100 MBit/s.

    On request
    PSSu E F PS2
    312192
    GTIN: 4046548066173
    PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A.

    On request
    PSSu E F PS2-T
    314192
    GTIN: 4046548068511
    PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for increased environmental requirements.

    On request
    PSSu H PLC2 FS SN SD
    312077
    GTIN: 4046548088052
    PSSu, head module with increased performance, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card not included.

    On request
    PSSu H PLC2 FS SN SD-T
    314077
    GTIN: 4046548088069
    PSSu, head module with increased performance, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, no SD card included, for increased environmental requirements.

    On request
    PSSu H FS2 SN SD-T
    314087
    GTIN: 4046548088229
    PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, SD card 512 MB, for increased environmental requirements.

    On request
    PSSu H FS2 SN SD
    312087
    GTIN: 4046548088212
    PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN.

    On request
    PDP67 F 10DI4DO 5/8 ION
    772610
    GTIN: 4046548105407
    Decentralised input/output module for PNOZmulti 2, protection type Ip67, connection via connection module PDP link, 10 safe digital inputs, 4 safe digital outputs, 8 outputs configurable as standard, test pulse or 24 V, connections 2 x M12 5-pin and 2 x M12 8-pin.

    On request
    PDP67 F 10DI4DO 5/8 VA ION
    772611
    GTIN: 4046548105414
    Decentralised input/output module for PNOZmulti 2, protection type IP67, stainless steel connections, connection via connection module PDP link,10 safe digital inputs, 4 safe outputs, 8 outputs configurable as standard, test pulse or 24 V, connections 2 x M12 5- pin and 2 x M12 8-pin.

    On request
    PDP67 F 8DI4DO 5/5 VA ION
    772601
    GTIN: 4046548105391
    Decentralised input/output module for PNOZmulti 2, protection type Ip67, stainless steel connections, connection via connection module PDP link,8 safe digital inputs, 4 safe outputs, 8 outputs configurable as standard, test pulse or 24 V, connections 4 x M12 5-pin.

    On request
    PSSu K F FCU
    312435
    GTIN: 4046548067330
    PSSu, compact module, failsafe, digital inputs and outputs, 2 operating modes, configurable, pulse stretching, rapid shutdown, 12 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 2 A, single-pole, positive-switching, short-circuit proof, overload-protected, free fromfeedback, 2 outputs, 3 A, dual-pole, positive-switching, short-circuit proof, overload-protected, free from feedback.

    On request
    PSSu K F EI CV
    312434
    GTIN: 4046548084801
    PSSu, compact module, failsafe, counter, safe motion monitoring, recording position counter value, 2 outputs, failsafe, 0.5 A,single-pole, positive-switching, short-circuit proof overload-proof, free fromfeedback, 1 output, standard, 0.5 A, single-pole, positive-switching, short-circuitproof, 1 combined input and output CIO for cascading, standard, 1 input for encoder, Mini-IO female connector, 8-pin, 2 inputs for proximity switch.

    On request
    PSS u2 PS1 -R
    329302
    GTIN: 4046548106374
    Supply voltage module for PSS u2 head module for connecting module supply and periphery supply, connection for functional earth, potential isolation, for increased environmental requirements andrailway applications

    On request
    PDP67 F 8DI ION HP
    773601
    GTIN: 4046548058918
    Decentralised input module for PNOZmulti, protection type IP67,connection via connection module, 8 safe digital inputs, 8 outputs configurable as a standard, test pulse or 24 V, separate supply of outputs.

    On request
    PDP67 F 8DI ION HP VA
    773615
    GTIN: 4046548070958
    Decentralised input module for PNOZmulti, protection type IP67,connection via connection module, 8 safe digital inputs, 8 outputs configurable as standard, test pulse or 24 V, additional supply voltage, stainless steel connectors.

    On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use