Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PILZ PNOZ X3"
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton with contact block, 2 N/C, terminals (screw type).
On request
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton with contact block, 2 N/C, 1 N/O, terminals
(screw type).
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbuttonwithout
logo and contact block, 2 N/C, terminals (screw type).
On request
PITestop, E-STOP pushbutton IP65, without logo, installation diameter:22.3 mm.
On request
PITestop, E-STOP/contact block incl. slimline surface mount housing,non-
modular set for rail mounting consisting of E-STOP pushbutton small
and contact block, 2 N/C, with M12 connection 5-pin.
On request
PITestop, E-STOP/contact block incl. slimline surface mount housing,non-
modular set for rail mounting consisting of E-STOP pushbutton small
and contact block with monitoring, 2 N/C, with spring-loaded terminals.
On request
PITgatebox (pushbutton unit), housing with E-STOP with signal contact(2 NC),
2 illuminated pushbuttons (per 1 NO), 1 blind plug, 12‑pin M12
male connector, incl. colour cap set
On request
PITgatebox (pushbutton unit), housing with E-STOP with signal contact(2 NC),
2 illuminated pushbuttons (per 1 NO), 1 key switch (1 NO), 12‑
pin M12 male connector, incl. colour cap set
On request
PITgatebox (pushbutton unit), housing with E-STOP (2 NC) and 3illuminated
pushbuttons, 12‑pin M12 male connector, incl. colour cap set
On request
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated
pushbuttons (per 1 NO), key switch (2 NO), 12‑pin M12
male connector, incl. colour cap set
On request
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 3 illuminated
pushbuttons (1 NC, 2 NO), 12‑pin M12 male connector, incl.
colour cap set
On request
PITgatebox (pushbutton unit), housing with 3 illuminated pushbuttons (1NC,
3 NO), 1 non-illuminated pushbutton with protruding blanking plate(red),
12‑pin M12 male connector, incl. colour cap set
On request
PITgatebox (pushbutton unit), housing with 4 illuminated pushbuttons(per 1
NO), 12‑pin M12 male connector, incl. colour cap set
On request
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated
pushbuttons (per 2 NO), 1 blind plug, 12‑pin M12 male connector, incl.
colour cap set
t
On request
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated
pushbuttons (per 1 NO), 1 selection switch (2 NO), 12‑pin M12 maleconnector,
incl. colour cap set
On request
PITgatebox with PITreader Key (pushbutton unit), housing with E-STOP (2NC/1
NO), 2 illuminated pushbuttons (1 NO each) and PITreader Key,
top connection, M12, 12-pin male connector and M12, 4-pin
female connector, Ethernet interface, IP65, 5 coloured caps in
GN, BU, RD, YE and transparent
On request
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated
pushbuttons (per 1 NO), 1 indicator lamp, 12‑pin M12 male connector,incl.
colour cap set
On request
PITgatebox with PITreader Key (pushbutton unit), housing with E-STOP (2NC/1
NO), 2 illuminated pushbuttons (1 NO each) and PITreader Key,
bottom connection, M12, 12-pin male connector and M12, 4-pin
female connector, Ethernet interface, IP65, 5 coloured caps in
GN, BU, RD, YE and transparent
On request
PITgatebox (pushbutton unit), housing with 3 illuminated pushbuttons(per 1
NO), 1 mushroom-headed pushbutton (2 NC), 12‑pin M12 male connector,incl.
colour cap set
On request
PITgatebox (pushbutton unit), housing with E-STOP with signal contact(2 NC),
2 illuminated pushbuttons (per 1 NO), 1 non-illuminated pushbutton
(1 NO), 12‑pin M12 male connector, incl. colour cap set
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer