Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PILZ PNOZ X3"
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 750 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 900 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 1050 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
On request
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 3.0 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel active, max. 10 configurable zone sets.
On request
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart applications in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 5.5 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel active, max. 10 configurable zone sets.
On request
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
vertical applications, reference markers, fast replacement due to
exchangeable memory block; 3.0 m safety zone; about PSENscan M devices:
max. 2 safety zones active in parallel, max. 2 warning zones active in
parallel, max. 10 configurable zone sets, measured data output (UDP),
muting, override, EDM, restart applications in accordance with EN ISO
61496-3.
On request
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 5.5 m
safety zone; max. 2 safety zones parallel active, max. 2 warning zones
parallel active, max. 10 configurable zone sets.
On request
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
vertical applications, reference markers, fast replacement due to
exchangeable memory block; 5.5 m safety zone; about PSENscan M devices:
max. 2 safety zones active in parallel, max. 2 warning zones active in
parallel, max. 10 configurable zone sets, measured data output (UDP),
muting, override, EDM, restart applications in accordance with EN ISO
61496-3.
On request
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 3.0 m
safety zone; max. 2 safety zones parallel active, max. 2 warning zones
parallel active, max. 10 configurable zone sets.
On request
Master – model, series connection for up to 3 subscribers, 30 mm, 40 mm,
50 mm, 70 mm, 150 mm detection capability, muting, partial
muting,override, EDM, restart applications in accordance with EN ISO
61496-3, vertical applications, reference markers, measured data output
(UDP), fast replacement, exchangeable memory block, Window replacement,
ROS & C++ interface available, -10°C ... +50°C, 5.5 m safety zone,
expanded connection options (I/O), 3 safety zones parallel, 3 warning
zones parallel, 70 configurable zone sets.
On request
MasterEncoder – model, series connection master for up to 3 subscribers,
up to 4 encoder inputs, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm detection
capability, muting, partial muting, override, EDM, restart applications
in accordance with EN ISO 61496-3, vertical applications, reference
markers, measured data output (UDP), fast replacement, exchangeable
memory block, Window replacement, ROS & C++ interface available, -
10°C ... +50°C, 5.5 m safety zone, expanded connection options (I/O),
encoder inputs, 3 safety zones parallel, 3 warning zones parallel, 70
configurable zone sets.
On request
PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm
Detection capability, muting, partial muting, override, EDM, restart
Application in accordance with EN ISO 61496-3, vertical applications,max. 15
dynamic reference markers, measured data output (UDP), fast replacement
due to exchangeable memory module on the bottom,
window exchangeable, ROS & C++ interface available, 5.5 m safety zone,
max. 8 safety/warning zones in parallel, extended
connection options (I/O), 70 configurable zone sets.
On request
PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm
Detection capability, muting, partial muting, override, EDM, restart
Application in accordance with EN ISO 61496-3, vertical applications,
max. 15 dynamic reference markers, measured data output (UDP),
fast replacement due to exchangeable memory module on the rear,
window exchangeable, ROS & C++ interface available, 5.5 m
safety zone, max. 8 safety/warning zones in parallel, extended
connection options (I/O), 70 configurable zone sets.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer