Master – model, series connection for up to 3 subscribers, 30 mm, 40 mm,
50 mm, 70 mm, 150 mm detection capability, muting, partial
muting,override, EDM, restart applications in accordance with EN ISO
61496-3, vertical applications, reference markers, measured data output
(UDP), fast replacement, exchangeable memory block, Window replacement,
ROS & C++ interface available, -10°C ... +50°C, 5.5 m safety zone,
expanded connection options (I/O), 3 safety zones parallel, 3 warning
zones parallel, 70 configurable zone sets.
On request