You searched for "PILZ PNOZ X3"
506246
GTIN: 4046548084023
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 5-pin M12 maleconnectors,
for applications up to SIL 3/PL e/Cat. 4, cylindrical design M12, IP69,
PU = 1 sensor with M12 actuator, operating distance 8 mm, stainlesssteel housing.
On request
Available soon
Available ex-stock
On request
526240
GTIN: 4046548083927
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
On request
Available soon
Available ex-stock
On request
516145
GTIN: 4046548084092
Actuator for magnetic safety switch, cylindrical design,
M12, IP69, operating distance 8 mm, PU = 1 actuator, stainless steelhousing, ATEX
approval.
On request
Available soon
Available ex-stock
On request
506240
GTIN: 4046548083910
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 5 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator coded,
operating distance 8 mm, stainless steel housing.
On request
Available soon
Available ex-stock
On request
506249
GTIN: 4046548084047
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,8-pin
M12 male connector, for applications up to SIL 3/PL e/Cat. 4,cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator, operating distance 8mm,
stainless steel housing.
On request
Available soon
Available ex-stock
On request