You searched for "PILZ PNOZ X3"
402311
GTIN: 4046548097962
Pushbutton unit with 4 LED pushbuttons, including fixing nuts.
Optional accessories for PIT m4 SEU [402250].
On request
Available soon
Available ex-stock
On request
402255
GTIN: 4046548088908
PITreader base unit. RFID authentication system Content:
Base unit, connector [402307]. Required accessories: PITreader key
adapter.
On request
Available soon
Available ex-stock
On request
402320
GTIN: 4046548105056
PITreader card unit. RFID authentication system for
cards, sticker / key. Contents: Base unit, connector [402307],
PITreader card adapter.
On request
Available soon
Available ex-stock
On request
402321
GTIN: 4046548105063
PITreader S card unit. RFID authentication system for cards,
sticker & key, with expanded function range Contents:
Base unit, connector [402307], PITreader card adapter.
On request
Available soon
Available ex-stock
On request
402256
GTIN: 4046548103656
PITreader S base unit. RFID authentication system with
enhanced function range. Contents: Base unit, connector [402307].
Required accessories: PITreader key adapter.
On request
Available soon
Available ex-stock
On request
526126
GTIN: 4046548049756
Magnetic safety switch 3 n/o, 8-pin M8 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certification (TÜV,
EAC, UL, ECOLAB approved).
On request
Available soon
Available ex-stock
On request
506228
GTIN: 4046548064780
Magnetic safety switch 3 n/o, 5-pin M8 male connector, round
M12 design, IP67, operating distance 8 mm, PU = 1 piece with actuator
coded.
On request
Available soon
Available ex-stock
On request
506229
GTIN: 4046548067903
Magnetic safety switch 3 n/o, 8-pin M12 connector, round M12
design, IP67, operating distance 8 mm, PU = 1 piece with actuator coded.
On request
Available soon
Available ex-stock
On request
526243
GTIN: 4046548083903
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without
actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV,
UL/cUL).
On request
Available soon
Available ex-stock
On request
526241
GTIN: 4046548088328
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without
actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV,
UL/cUL).
On request
Available soon
Available ex-stock
On request