• 1
  • 2
  • 3(current)
    PSEN ma1.3-20 M12/8-0.15m 1switch
    526129
    GTIN: 4046548066043
    Magnetic safety switch 3 n/o, 8-pin M12 male connector, round M12 design, IP67, PU = 1 piece without actuator, certification (TÜV, EAC, UL).

    On request
    PSEN ma1.1p-12/3mm/ix1/1switch
    506410
    GTIN: 4046548066487
    Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, operating distance 3 mm for series connection with PSEN ix1, PU = 1 sensor without actuator.

    On request
    PSEN ma1.4p-59 1switch
    506318
    GTIN: 4046548082951
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8 male connector, square design, LED, IP67, operating distance dependingon the actuator, height design 18 mm, PU = 1 sensor.

    On request
    PSEN ma1.3b-21/VA/1switch
    526242
    GTIN: 4046548083781
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3-22 M12/8/IX/VA/1switch
    526247
    GTIN: 4046548084078
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, 8-pin M12 male connector, IP67/69, operating distancedepending on the actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3-20 M12/8/VA/1switch
    526249
    GTIN: 4046548084054
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, 8-pin M12 male connector, IP67/69, operating distancedepending on the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3b-27/IX/VA/1switch
    526243
    GTIN: 4046548083903
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3n-20/VA/1switch
    526246
    GTIN: 4046548084030
    Magnetic safety switch 2 n/o, cylindrical design M12, 5-pin M12 male connector, without LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3a-27/IX/VA/1switch
    526241
    GTIN: 4046548088328
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3b-28/IX/EX/VA/1switch
    526255
    GTIN: 4046548084016
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without actuator, stainless steel housing, certification (ATEX, CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3b-24/EX/VA/1switch
    526254
    GTIN: 4046548083965
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (ATEX, CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3a-21/VA/1switch
    526240
    GTIN: 4046548083927
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
  • 1
  • 2
  • 3(current)

Save basket

Create a new order or get an individual offer

Select intended use