PSEN 2.1p-21/8mm/LED/1switch
    522121
    GTIN: 4046548026917
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, LED, IP67, switching distance 8 mm, height design 13 mm, PU = 1 piece without actuator.

    On request
    PSEN ma2.1p-34/6mm/LED/ATEX 1switch
    506404
    GTIN: 4046548066463
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, LED, IP67, operating distance 6 mm, height design 13 mm, PU = 1 sensor without actuator, ATEX approval.

    On request
    PSEN ma2.1p-31/LED/6mm/1switch
    506403
    GTIN: 4046548066456
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, LED, IP67, operating distance 6 mm, height design 13 mm, for series connection with PSEN i1, PU = 1 sensor without actuator.

    On request
    PSEN ma2.1p-11/LED/3mm/1switch
    506401
    GTIN: 4046548066432
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, LED, IP67, operating distance 3 mm, height design 13 mm, for series connection with PSEN i1, PU = 1 sensor without actuator.

    On request
    PSEN ma1.3b-20/1switch
    526122
    GTIN: 4046548049831
    Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN ma1.3b-22/1switch
    526123
    GTIN: 4046548049848
    Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m cable, for applications with PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN ma1.3p-20/1switch
    526126
    GTIN: 4046548049756
    Magnetic safety switch 3 n/o, 8-pin M8 male connector, round M12 design, IP67, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN ma1.3p-22/1switch
    526127
    GTIN: 4046548049763
    Magnetic safety switch 3 n/o, M8 male connector, round M12 design, IP67, for applications with PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL).

    On request
    PSEN ma1.3a-20/1switch
    526120
    GTIN: 4046548049794
    Magnetic safety switch 3 n/o, round M12 design, IP67, 5 m cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL,ECOLAB approved).

    On request
    PSEN ma1.3a-22/1switch
    526121
    GTIN: 4046548049800
    Magnetic safety switch 3 n/o, round M12 design, IP67, with 5m cable, for applications with PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN 2.2p-21/LED/8mm  1 switch
    523121
    GTIN: 4046548003253
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, round M30 design, IP67, LED, operating distance 8 mm for applicationswith PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN ma1.3n-20/1switch
    526128
    GTIN: 4046548064803
    Magnetic safety switch 3 n/o, 5-pin M12 male connector, round M12 design, IP67, PU = 1 piece without actuator, certification (TÜV, EAC, UL).

    On request
    PSEN ma1.4n-51/ 1switch
    506313
    GTIN: 4046548060348
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 5-pin M12 male connector, square design, LED, IP67, operating distance dependingon the actuator, height design 18 mm, PU = 1 sensor.

    On request
    PSEN ma1.4a-51/ 1switch
    506304
    GTIN: 4046548060256
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square design, LED, IP6K9K, operating distance depending on the actuator,height design 18 mm. PU = 1 sensor, with 5 m cable (PUR).

    On request
    PSEN ma1.4a-57/ 1switch
    506305
    GTIN: 4046548060263
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square design, LED, IP6K9K, operating distance depending on the actuator,height design 18 mm, for series connection with PSEN ix1, PU = 1 sensor, with 5 mcable (PUR).

    On request
    PSEN ma1.4p-51/ 1switch
    506310
    GTIN: 4046548060317
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square design, LED, IP67, operating distance depending on the actuator, designheight 18 mm, PU = 1 sensor.

    On request
    PSEN ma1.4p-57/ 1switch
    506311
    GTIN: 4046548060324
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square design, LED, IP67, operating distance depending on the actuator, heightdesign 18 mm, for series connection with PSEN ix1, PU = 1 sensor.

    On request
    PSEN ma1.4-51 M12/8-0.15m 1switch
    506314
    GTIN: 4046548066029
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M12 male connector, square design, LED, IP67, operating distance dependingon the actuator, height design 18 mm, PU = 1 sensor.

    On request
    PSEN ma1.3-20 M12/8-0.15m 1switch
    526129
    GTIN: 4046548066043
    Magnetic safety switch 3 n/o, 8-pin M12 male connector, round M12 design, IP67, PU = 1 piece without actuator, certification (TÜV, EAC, UL).

    On request
    PSEN ma1.4p-59 1switch
    506318
    GTIN: 4046548082951
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8 male connector, square design, LED, IP67, operating distance dependingon the actuator, height design 18 mm, PU = 1 sensor.

    On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use