text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

SET4.1: PIT es3.1 / box / 2 n/c

Product ID: 400520
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of: E-STOP pushbutton with contact block, 2 N/C, terminals (screw type).

Item

Available soon

Save basket

Create a new order or get an individual offer

Select intended use

Approval TÜV  
EAC (Eurasian)  
Self-monitored no  
 
Min. contact current 1  
Switch cap. E-STOP to standard EN 60947-5-1  
Contact material E-STOP AgNi  
Ambient temperature -30 - 70  °C
Pollution degree clear.&creep. 3  
Protection type, housing IP65  
Connection terminal Screw terminal  
Height dimension 72  mm
Width dimension 72  mm
Depth dimension 103  mm
Diameter 55  
Net weight 162  g
Gross weight 181  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 6c  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
SCIP entry available yes  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371244  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC002034  
UNSPSC 25 46171620  
GTIN 4046548043709  
Volume 0  dm3
Harmonized System Code 85371098  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1