text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
268 Products found
PSSu H FS SN SD-R
315085
GTIN: 4046548067750
PSSu, head module, decentralised system PSSuniversal I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 Ports, SafetyNET p RTFN, SD card, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu H FS2 SN SD-T
314087
GTIN: 4046548088229
PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, SD card 512 MB, for increased environmental requirements.

£629.71
PSSu H FS2 SN SD
312087
GTIN: 4046548088212
PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN.

£504.32
PSSu H FS SN SD M12-R
315086
GTIN: 4046548088274
PSSu, head module, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 M12 female connectors, 4-pin D-coded, SafetyNET p RTFN, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F INC
312280
GTIN: 4046548061260
PSSu, electronic module, failsafe, counter, 2 operating modes, configurable, 1 input, incremental encoder, differential signal RS422, resolution 32 Bit.

£264.49
PSSu E F ABS SSI
312275
GTIN: 4046548061253
PSSu, electronic module, failsafe, counter, 1 input, absolute encoder SSI encoder, differential signal RS422, resolution 32 Bit, 7 transmission rates, 62.6 - 1500 kHz.

£233.51
PSSu E S INC 24V se -T
314486
GTIN: 4046548061963
PSSu, electronic module, standard, counter, 2 operating modes, configurable, 1 input, incremental encoder, differential signal RS422, resolution 32 Bit, 1 output encoder supply 24 V DC 100 mA, 1 output, 0.5 A, for increased environmental requirements.

£316.08
PSSu E S INC 24V se
312486
GTIN: 4046548061956
PSSu, electronic module, standard, counter, 2 operating modes, configurable, 1 input, incremental encoder, differential signal RS422, resolution 32 Bit, 1 output encoder supply 24 V DC 100 mA, 1 output, 0.5 A.

£233.51
PSSu E F PS2
312192
GTIN: 4046548066173
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A.

£80.46
PSSu E F 4DI-R
315200
GTIN: 4046548066180
PSSu, electronic module, failsafe, digital inputs and outputs, 4 inputs, 2 test pulse outputs 0.25 A, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F AI U-R
315265
GTIN: 4046548067842
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input, - 10.24 - 10.23 V, dual-pole, differential input, resolution 13 Bit, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F 4DO 0.5-R
315210
GTIN: 4046548067798
PSSu, electronic module, failsafe, digital inputs and outputs, 4 outputs, 0.5 A, single-pole, positive-switching, short-circuit proof, overload-proof, free from feedback, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F PS2-R
315192
GTIN: 4046548067774
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F AI I-R
315260
GTIN: 4046548067828
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input, 0 - 25.59 mA, dual-pole, differential input, resolution 12 Bit, potential-free, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F 2DO 2-R
315215
GTIN: 4046548067804
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, 2 A, single-pole, positive-switching, short circuit-proof,overload- proof, free from feedback, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F 2DOR 8-R
315225
GTIN: 4046548067811
PSSu, electronic module, failsafe, digital inputs and outputs, 2 outputs, relay contacts, 8 A, N/O, potential-free, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F PS-P-R
315185
GTIN: 4046548067767
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F 2DI 60-R
315201
GTIN: 4046548067781
PSSu, electronic module, failsafe, digital inputs and outputs, 2 inputs 60 V, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F DI OZ 2-R
315220
GTIN: 4046548068139
PSSu, electronic module, failsafe, digital inputs and outputs, 1 input, 1 test pulse output 0.25 A, 1 output, 2 A, dual-pole, shortcircuit- proof, overload-proof, free from feedback, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F PS2-T
314192
GTIN: 4046548068511
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for increased environmental requirements.

£109.56
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use