text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
48 Products found
PMCtendo DD4.10/122/230-480V
0105205
GTIN: 4046548041231
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral brake resistor incl. D1 - I/O expansion card with 14 inputs /8 outputs; 24 V; PNP; incl. mating connector.

£6,717.45
PMCtendo DD4.01/122/230-480V
0105219
GTIN: 4046548041248
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.0 kVA Integral brake resistor incl. D1 - I/O expansion card with 14 inputs /8 outputs; 24 V; PNP; incl. mating connector.

£5,255.20
PMCtendo DD4.06/117/230-480V
0105266
GTIN: 4046548041279
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4 kVA Integral brake resistor incl. PROFIBUS-DP Interface card for data exchange - Support of the drive profile PROFIBUS with PROFIdrive - Baud rates 187.5 kBaud to 12 MBaud.

£5,724.68
PMCtendo DD4.03/122/230-480V
0105248
GTIN: 4046548041262
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA Integral brake resistor incl. D1 - I/O expansion card with 14 inputs/8 outputs; 24 V; PNP; incl. mating connector.

£5,327.21
PMCtendo DD4.03/112/230-480V
4105419
GTIN: 4046548032666
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA Integral brake resistor.

£4,592.09
PMCtendo DD4.01/112/230-480V
4105413
GTIN: 4046548032604
servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.0 kVA Integral brake resistor.

£4,514.11
PMCtendo DD4.06/112/230-480V
4105418
GTIN: 4046548032659
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4 kVA Integral brake resistor.

£5,024.14
PMCtendo DD4.10/112/230-480V
4105417
GTIN: 4046548032642
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral brake resistor.

£6,107.43
PMCtendo DD4.20/112/230-480V
4105416
GTIN: 4046548032635
Servo amplifier, technical details at 3 x 400 V AC: Continuous outputcurrent: 20 A, Imax (5 sec.) = 40 A, power consumption at S1 operation: 14 kVA, integrated brake resistor.

£7,691.55
PMCtendo DD4.03/162/230-480V
4105574
GTIN: 4046548032703
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA Integral brake resistor incl. relay AS (restart interlock).

£5,065.61
PMCtendo DD4.14/112/230-480V
4105493
GTIN: 4046548032673
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 14 A; Imax (5 s) = 28 A; Power consumption in S1 mode: 10 kVA Integral brake resistor.

£6,902.57
PMCtendo DD4.20/162/230-480V
4105573
GTIN: 4046548032697
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 20 A; Imax (5 s) = 40 A; Power consumption in S1 mode: 14 kVA Integral brake resistor incl. relay AS (restart interlock).

£8,238.99
PMCtendo DD4.06/162/230-480V
4105812
GTIN: 4046548032734
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4 kVA Integral brake resistor incl. relay AS (restart interlock).

£5,498.84
PMCtendo DD4.14/162/230-480V
4105687
GTIN: 4046548032727
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 14 A; Imax (5 s) = 28 A; Power consumption in S1 mode: 10 kVA Integral brake resistor incl. relay AS (restart interlock).

£7,450.53
PMCtendo DD4.10/162/230-480V
4105618
GTIN: 4046548032710
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral brake resistor incl. relay AS (restart interlock).

£6,581.21
PMCtendo DD4.01/117/230-480V
8161153
GTIN: 4046548041309
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.0 kVA Integral brake resistor incl. PROFIBUS-DP Interface card for data exchange - Support of the drive profile PROFIBUS with PROFIdrive - Baud rates 187.5 kBaud to 12 MBaud.

£6,014.66
PMCtendo DD4.03/117/230-480V
8161147
GTIN: 4046548041293
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA Integral brake resistor incl. PROFIBUS-DP Interface card for data exchange - Support of the drive profile PROFIBUS with PROFIdrive - Baud rates 187.5 kBaud to 12 MBaud.

£6,097.05
PMCtendo DD4.10/117/230-480V
8173716
GTIN: 4046548041330
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral brake resistor incl. PROFIBUS-DP Interface card for data exchange - Support of the drive profile PROFIBUS with PROFIdrive - Baud rates 187.5 kBaud to 12 MBaud.

£7,322.06
PMCtendo DD4.10/167/230-480V
8173796
GTIN: 4046548041347
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral brake resistor incl. relay AS (restart interlock) incl. PROFIBUS-DP Interface card for data exchange - Support of the drive profile PROFIBUS with PROFIdrive - Baud rates 187.5 kBaud to 12 MBaud.

£7,796.06
PMCtendo DD4.06/122/230-480V
8175961
GTIN: 4046548046502
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4 kVA Integral brake resistor incl. D1 - I/O expansion card with 14 inputs /8 outputs; 24V; PNP; incl. mating connector.

£6,239.90
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use