text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
102 Products found
PSEN mg1-A-LLXXX-LBA1-S1-D switch
6M000001
Safety gate system PSENmgate, with operation elements, 2 illuminated pushbuttons (1 NO each), coded, with automatic reset, safety switch for entry from left, 12-pin M12 male connector, cable outlet downwards, single connection

£462.87
PSEN mg1-A-LLXXX-RBA1-S1-D switch
6M000002
Safety gate system PSENmgate, with operation elements, 2 illuminated pushbuttons (1 NO each), coded, with automatic reset, safety switch for entry from right, 12-pin M12 male connector, cable outlet downwards, single connection

£462.87
PSEN mg1-A-LLXXX-FBA1-S1-D switch
6M000003
Safety gate system PSENmgate, with operation elements, 2 illuminated pushbuttons (1 NO each), coded, with automatic reset, safety switch for front entry, 12-pin M12 male connector, cable outlet downwards, single connection

£462.87
PSEN mg1-A-LLXXX-LBA2-S1-D switch
6M000004
Safety gate system PSENmgate, with operation elements, 2 illuminated pushbuttons (1 NO each), fully coded, with automatic reset, safety switch for entry from left, 12-pin M12 male connector, cable outlet downwards, single connection

£471.77
PSEN mg1-A-LLXXX-RBA2-S1-D switch
6M000005
Safety gate system PSENmgate, with operation elements, 2 illuminated pushbuttons (1 NO each), fully coded, with automatic reset, safety switch for entry from right, 12-pin M12 male connector, cable outlet downwards, single connection

£471.77
PSEN mg1-A-LLXXX-FBA2-S1-D switch
6M000006
Safety gate system PSENmgate, with operation elements, 2 illuminated pushbuttons (1 NO each), fully coded, with automatic reset, safety switch for front entry, 12-pin M12 male connector, cable outlet downwards, single connection

£471.77
PSEN mg1-A-LLFXX-LBA1-U1-D switch
6M000007
Safety gate system PSENmgate, with operation elements, 2 illuminated pushbuttons (1 NO each) and 1 E-STOP pushbutton (2 NC + 1NO), coded, with automatic reset, safety switch for entry from left, 19-pin M23 male connector, cable outlet downwards, single connection

£519.09
PSEN mg1-A-LLFXX-RBA1-U1-D switch
6M000008
Safety gate system PSENmgate, with operation elements, 2 illuminated pushbuttons (1 NO each) and 1 E-STOP pushbutton (2 NC + 1NO), coded, with automatic reset, safety switch for entry from right, 19-pin M23 male connector, cable outlet downwards, single connection

£519.09
PSEN mg1-A-LLFXX-FBA1-U1-D switch
6M000009
Safety gate system PSENmgate, with operation elements, 2 illuminated pushbuttons (1 NO each) and 1 E-STOP pushbutton (2 NC + 1NO), coded, with automatic reset, safety switch for front entry, 19-pin M23 male connector, cable outlet downwards, single connection

£519.09
PSEN mg1-A-LLFXX-LBA2-U1-D switch
6M000010
Safety gate system PSENmgate, with operation elements, 2 illuminated pushbuttons (1 NO each) and 1 E-STOP pushbutton (2 NC + 1NO), fully coded, with automatic reset, safety switch for entry from left, 19-pin M23 male connector, cable outlet downwards, single connection

£525.17
PSEN mg1-A-LLFXX-RBA2-U1-D switch
6M000011
Safety gate system PSENmgate, with operation elements, 2 illuminated pushbuttons (1 NO each) and 1 E-STOP pushbutton (2 NC + 1NO), fully coded, with automatic reset, safety switch for entry from right, 19-pin M23 male connector, cable outlet downwards, single connection

£525.17
PSEN mg1-A-LLFXX-FBA2-U1-D switch
6M000012
Safety gate system PSENmgate, with operation elements, 2 illuminated pushbuttons (1 NO each) and 1 E-STOP pushbutton (2 NC + 1NO), fully coded, with automatic reset, safety switch for front entry, 19-pin M23 male connector, cable outlet downwards, single connection

£525.17
PSEN mg1-A-LDFXX-LTA1-U2-D switch
6M000019
Safety gate system PSENmgate, with operation elements, 1 illuminated pushbutton, 1 unilluminated pushbutton (1 NO each) and 1 E-STOP pushbutton (2 NC + 1 NO), coded, with automatic reset, safety switch for entry from left, 19‑pin M23 male connector, cable outlet downwards, series connection

£519.09
PSEN mg1-A-LDFXX-RTA1-U2-D switch
6M000020
Safety gate system PSENmgate, with operation elements, 1 illuminated pushbutton, 1 unilluminated pushbutton (1 NO each) and 1 E-STOP pushbutton (2 NC + 1 NO), coded, with automatic reset, safety switch for entry from right, 19‑pin M23 male connector, cable outlet downwards, series connection

£519.09
PSEN mg1-A-LDFXX-FTA1-U2-D switch
6M000021
Safety gate system PSENmgate, with operation elements, 1 illuminated pushbutton, 1 unilluminated pushbutton (1 NO each) and 1 E-STOP pushbutton (2 NC + 1 NO), coded, with automatic reset, safety switch for front entry, 19‑pin M23 male connector, cable outlet downwards, series connection

£519.09
PSEN mg1-A-LDFXX-LTA2-U2-D switch
6M000022
Safety gate system PSENmgate, with operation elements, 1 illuminated pushbutton, 1 unilluminated pushbutton (1 NO each) and 1 E-STOP pushbutton (2 NC + 1 NO), fully coded, with automatic reset, safety switch for entry from left, 19‑pin M23 male connector, cable outlet downwards, series connection

£525.17
PSEN mg1-A-LDFXX-RTA2-U2-D switch
6M000023
Safety gate system PSENmgate, with operation elements, 1 illuminated pushbutton, 1 unilluminated pushbutton (1 NO each) and 1 E-STOP pushbutton (2 NC + 1 NO), fully coded, with automatic reset, safety switch for entry from right, 19‑pin M23 male connector, cable outlet downwards, series connection

£525.17
PSEN mg1-A-LDFXX-FTA2-U2-D switch
6M000024
Safety gate system PSENmgate, with operation elements, 1 illuminated pushbutton, 1 unilluminated pushbutton (1 NO each) and 1 E-STOP pushbutton (2 NC + 1 NO), fully coded, with automatic reset, safety switch for front entry, 19‑pin M23 male connector, cable outlet downwards, series connection

£525.17
PSEN ml escape release cordset 1,5m
570470
GTIN: 4046548090482
Push/pull cable release for the safety gate system PSENmlock, cable length 1.5m, package content = Push/pull cable and operator element

£91.38
PSEN sg2c-3LPE unit
570800
GTIN: 4046548079715
Safety gate system 2. generation, safe interlock with safe guard locking, in accordance with EN 60947­5­3, for applications up to PL e. Consisting of 3 elements: 1. Illuminated pushbutton for activating the safety gate. 2. Pushbutton for access and release of the safety gate, 3. Emergency stop pushbutton. Scope ofsupply: Sensing device with pushbuttons including coloured caps and escape release bar as well as actuator for right or left-hinged doors. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

£719.04
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use