text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
5 Products found
PIT si 3.1
581190
GTIN: 4046548046014
PITsign indicator light unit red, yellow, green including LED, mountingfoot, conduit pipe (250 mm), UB = 24 V DC, protection type housing: IP65, tosignal various operating or plant statuses.

£169.50
PIT si 1.2 muting lamp self monitoring
620020
GTIN: 4046548002607
PITsign muting lamp in accordance with EN 61496 including incandescentlamp and wall mounting, permanent light with option for monitoring, UB = 24 V DC/ 7 W / 500 mA, 2 semiconductor outputs for function monitoring, protectiontype housing: IP65, diameter: 100 mm, height: 138.5 mm, signal lamp for Muting operation.

£125.03
PIT si2.1 LED muting lamp
620015
GTIN: 4046548043723
PITsign LED muting lamp including LED and wall mounting, UB = 24 V DC / 4 W / <200 mA, protection type housing: IP65, diameter: 90 mm, height:125 mm, signal lamp for muting mode.

£120.59
PIT si 1.1 muting lamp
620010
GTIN: 4046548002614
PITsign muting lamp including incandescent lamp and wall mounting, UB =24 V DC / 5 W / 300 mA, protection type housing: IP65, diameter: 100 mm, height: 138.5 mm, signal lamp for muting mode.

£43.93
PITsign replacement bulb
620100
GTIN: 4046548002591
PITsign replacement incandescent light 7 W for PITsi1.1 and PITsi1.2.

£6.31

Save basket

Create a new order or get an individual offer

Select intended use