Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in screw terminals, contact block for contact expansion
in connection with safety-related control components.
£140.44
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in spring-loaded terminals, contact block
for contact expansion in connection with safety-related
control components.
£140.44
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC, width:
17.5 mm, plug-in spring-loaded terminals, expansion module for contactexpansion
in connection with safety-related control components, coated
version.
£196.78
PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24
V DC, width: 17.5 mm, plug-in screw terminals, expansion module for
expansion in connection with safety-related control blocks,
additional voltage connection to supply voltage to further
contact blocks.
£134.42
PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24 V DCwidth
17.5 mm, plug-in spring-loaded terminal, contact block
for contact expansion in connection with safety-related
control blocks, additional voltage terminal for supplying
further contact blocks.
£134.42
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in screw terminals, contact block for contact expansion
in connection with safety-related control components. Mounting
further contact blocks to the right is possible.
£146.59
PNOZsigma contact expansion, outputs: 4 N/O, UB
24 V DC, width 17.5 mm, plug-in spring-loaded terminals, contact blockfor
contact expansion in connection with safety-related
control components, mounting further contact blocks to the right ispossible.
£146.59
PNOZsigma contact expansion, outputs: 2 N/O, 1 SC, UB 24 V DC, width
12.5 mm, plug-in screw terminals, contact block for contact expansion
in connection with safety-related control components.
£122.21
PNOZsigma contact expansion, outputs: 2 N/O, 1 SC, UB = 24 V DC, width:
12.5 mm, plug-in spring-loaded terminals, expansion module for expansion
in connection with safety-related control components.
£122.21
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC,
switching load: 12 A DC1, width: 45 mm plug-in screw terminalsintegrated,
contact block for contact expansion in connection with
safety-related control components.
£231.88
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC,
switching load: 12 A DC1, width: 45 mm, plug-in spring-loaded terminals,
contact block for contact expansion in connection with
safety-related control components.
£231.88
PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB 24 V DC, width:45
mm, plug-in screw terminals, contact block for contact expansion in
connection with safety-related control components.
£231.88
PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB = 24 V DC, width:
45 mm, plug-in spring-loaded terminals, contact block for contactexpansion
in connection with safety-related control components.
£231.88
PNOZsigma, 2x relay expansion module for connection to PNOZ s30,
PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for each 3 N/O
+ 1 N/C, plug-in screw terminals.
£218.48
PNOZsigma, 2x relay expansion module for connection to PNOZ s30,
PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for each 3 n/o
+ 1 n/c, plug-in spring-loaded terminals.
£218.48
PNOZsigma contact expansion, outputs: 2 SC safety outputs 1
standard SC output, UB = 24 V DC, width: 22.5 mm plug-in
screw terminals, expansion module for expansion in connection with
safety-related control components.
£169.35
PNOZsigma contact expansion, outputs: 2 SC safety outputs 1
standard SC output, UB = 24 V DC, width: 22.5 mm plug-in
spring-loaded terminals, expansion module for expansion in connectionwith
safety-related control components.
£169.35
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer