text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PIT es holder3c

Product ID: 400331
PITestop, bracket for containing 3 contact blocks with spring-loaded terminals.

Item

Available soon

Your Price

£2.09

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
TÜV  
EAC (Eurasian)  
 
Ambient temperature -30 - 85  °C
Height dimension 10  mm
Width dimension 40  mm
Depth dimension 27  mm
Net weight 4  g
Gross weight 6  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371292  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC002024  
UNSPSC 25 46211501  
GTIN 4046548071207  
Volume 0  dm3
Harmonized System Code 85389099  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1