Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Servo amplifier, continuous output current at 3 x 400 V AC: 6 A,
peak output current for 2 s: 18 A, peak output current ...
€2,781.06
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...
€2,521.23
Servo amplifier, continuous output current at 3 x 400 V AC: 3 A,
peak output current for 2 s: 9 A, peak output current f ...
€2,627.50
Servo amplifier, continuous output current at 3 x 400 V AC: 12 A,
peak output current for 2 s: 24 A, peak output current ...
€2,920.82
Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax
(5 s) = 48 A; Power consumption in S1 mode: 18 kVA ...
€3,877.49
Technical data at 3 x 400 V AC: Continuous output current: 72 A; Imax
(5 s) = 140 A; Power consumption in S1 mode: 50 kV ...
€10,933.33
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 12 A; Imax (2 ...
€3,186.52
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 24 A; Imax (2 ...
€4,143.01
Technical data at 3 x 400 V AC: Continuous output current: 48 A; Imax
(5 s) = 96 A; Power consumption in S1 mode: 35 kVA ...
€8,839.86
Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax
(5 s) = 48 A; Power consumption in S1 mode: 18 kVA ...
€4,583.87
Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax
(5 s) = 48 A; Power consumption in S1 mode: 18 kVA ...
€4,583.87
Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax
(5 s) = 48 A; Power consumption in S1 mode: 18 kVA ...
€4,150.96
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax
(2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...
€3,487.45
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...
€3,227.78
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...
€2,794.89
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax
(2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...
€3,054.72
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...
€3,227.78
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax
(2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...
€3,487.45
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in ...
€2,901.16
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in ...
€3,333.89
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer