Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8C000189","name":"PMC QDL6C12 Cover > DL6B12","price":"0.00","currency":"EUR","category":["A0800","A0800B0810","00107002267166","0010700226716680US"]}
PMC QDL6C12 Cover > DL6B12
Product ID: 8C000189
GTIN: 4046548109696
Cover for DL6B12 rear section module, Dimensions: 373 × 105 × 1 mm
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Cover for DL6B12 rear section module, Dimensions: 373 × 105 × 1 mm Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Technical data
Mechanical data
| Height dimension | 373 |
| Width dimension | 105 |
| Depth dimension | 1 |
| Net weight | 1400 |
| Gross weight | 1440 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023192 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002025 |
| GTIN | 4046548109696 |
| Volume | 0 dm3 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |