Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, height design 13 mm, IP67, operating distance 8 mm ...
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, height design 13 mm, switching distance 8 mm, PU = ...
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm, height design 13 mm ...
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm for series connectio ...
On request
Actuator for magnetic safety switch, square design,
IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator. ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 8 mm, PU = 1 piece with M12 actuator coded, wit ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67, 5 m
cable, PU = 1 piece without actuator, certification (TÜV, EAC, ...
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 8 mm, height design 13 mm ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67, with 5m
cable, for applications with PSEN ix1, PU = 1 piece withou ...
On request
Magnetic safety switch 2 n/o, square design, with 10 m
cable (PUR), height design 13 mm, IP69K, operating distance 8 mm, ...
On request
Magnetic safety switch 1 n/o, 4-pin M8 connector, round M30
design, IP67, operating distance 8 mm for applications with ...
On request
Magnetic safety switch 2 n/o, square design, with
5 m cable (PUR), height design 13 mm, IP69K, operating distance 8 mm,f ...
On request
Magnetic safety switch 2 n/o, 4-pin M8 connector, round M30
design, IP67, operating distance 8 mm, PU = 1 piece without ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m
cable, PU = 1 piece without actuator, certification (TÜV ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m
cable, for applications with PSEN ix1, PU = 1 piece with ...
On request
Magnetic safety switch 3 n/o, 8-pin M8 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certificat ...
On request
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, for applications with PSEN ix1, PU = 1 piece wi ...
On request
Magnetic safety switch PSENmag, with safety switch and
round actuator, ATEX certificate, 4-pin M8 male connector,
series ...
On request
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, for applications with ...
On request
Magnetic safety switch PSENmag, with safety switch and
round actuator, ATEX certificate, 4-pin M8 male connector, incl. ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer