Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Remote controller for timer, panel-mount housing for 22.5 mm,
relative scale, 0 - 10 / 100 kOhm, time setting is via rot ...
On request
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 3 s / 2.2 mOhm, time setting is via r ...
On request
Reducing ring, for installing 22.5 mm mount housings in a 30 mm
opening, 2 reducing rings are required for installation.
On request
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 1 s / 470 kOhm, time setting is via r ...
On request
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 30 s / 5 mOhm, time setting is via ro ...
On request
Remote controller for timer, panel-mount housing for 22.5 mm,
relative scale, 0 - 10 / 4.7 kOhm, time setting is via rot ...
On request
Remote controller for timer, panel-mount housing for 22.5 mm,
relative scale, 0 - 10 / 1 kOhm, time setting is via rotar ...
On request
Remote controller for timer, panel-mount housing for 22.5 mm,
relative scale, 0 - 10 / 10 kOhm, time setting is via rota ...
On request
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 10 s / 10 kOhm, time setting via
rota ...
On request
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 1000 s / 10 kOhm, time setting via
ro ...
On request
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 180 s / 10 kOhm, time setting via
rot ...
On request
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 30 s / 10 kOhm, time setting via
rota ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer