Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ s7 24VDC 4 n/o 1 n/c

750107
PNOZ s7 24VDC 4 n/o 1 n/c
PNOZsigma Contact expansion. Outputs: 4 N/O, 1 N/C UB 24 V DC, width: 17.5 mm, plug-in terminals of screw type Contact block for contact expansion in connection with safety-related control components.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
08.08.2020
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA, CCC
Application options: Instantaneous contact expansion
Supply voltage (V): 24,0
Max. current at DC1: 6.0 A
Voltage at AC1: 240 V
Terminal type: Screw terminal
Terminal style: Plug-in
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Operating modes: Single-channel, without detection of shorts across contacts
Number of instantaneous safety contacts: 4
Number of instantaneous safety outputs: 0 ST
Width dimension: 17.5 mm
Height dimension: 98.0 mm
Depth dimension: 120.0 mm
Gross weight: 180 g
Net weight: 170 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded