text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PMI v812

Product ID: 266812
PMIvisu, diagnostic and operating terminal, 12.1", resolution 1280 x 800pixel ,capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VG...  More

Item

Available soon

Save basket

Create a new order or get an individual offer

Select intended use

PMIvisu, diagnostic and operating terminal, 12.1", resolution 1280 x 800pixel ,capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 29.2 W, OS Windows10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA).

Approval CE  
UKCA  
cULus Listed  
EAC (Eurasian)  
Operating system Windows 10 IOT  
 
Supply voltage (V) 12 - 30  V
Type of supply voltage U1 DC  
Power consumption DC 29.2  
Display type TFT  
Display diagonal 12.1  
Display resolution 1280 x 800  
Display colour depth 16.7 M  
Type of touchscreen capacitive  
Processor type X86  
Processor clock speed 2.0 GHz  
RAM 4 GB  
Size of program memory (Flash)
Real-time clock present Yes  
Number of USB host interfaces 1 x USB 3.0  
2 x USB 2.0  
Connector type ETHERNET int. RJ45  
Ethernet transmission rate 1 Gbit/s  
Number of Ethernet interfaces 2  
External VGA interface 1 x HDMI  
1 x VGA  
Ambient temperature 0 - 50  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 0... 90% at 39°C(non-condens.)  
Condensation permitted? Not permitted  
EMC to standard ... EN 61000-6-2  
EN 61000-6-4  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 15g  
Protection type standard EN 60529  
Protection type, housing IP20  
Height dimension 228  mm
Width dimension 315.5  mm
Depth dimension 64.5  mm
Net weight 3860  g
Gross weight 4757  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 6a  
6c  
7c I  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
Lead oxide  
Boric acid  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
1317-36-8  
71898-10-5  
80-05-7  
541-02-5  
65997-18-4  
10043-35-1  
540-97-6  
556-67-2  
SCIP entry available yes  
WEEE classification (08/2018) 2 device/monitor > 100 cm²  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27330201  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001412  
UNSPSC 25 46171620  
GTIN 4046548096842  
Volume 40.280  dm3
Harmonized System Code 84715000  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1