Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"751002","name":"PNOZ s Setspring loaded terminals 12,5mm","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007003","0010000200700380GB"]}

Actual product may vary
PNOZ s Setspring loaded terminals 12,5mm
Product ID: 751002
Set of spare plug-in terminals, spring force technology, PU = each 1piece X1,
X2, X3, X4, 2-pin, for 12.5 mm housing.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371392 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002498 |
UNSPSC 25 | 39122331 |
GTIN | 4046548045840 |
Volume | 0.224 dm3 |
Harmonized System Code | 85366990 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |