text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
162 Products found
PSEN ma2.1p-30/PSEN2.1-10/6mm/1unit
506407
GTIN: 4046548066777
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, switching distance 6 mm, height design 13 mm, PU = 1 sensor with actuator.

On request
PSEN ma1.1p-12/PSEN1.1-10/3mm/ix1/1unit
506412
GTIN: 4046548066807
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance 3 mm for series connection with PSEN ix1, height design 13 mm, PU = 1 sensor with actuator.

On request
PSEN 1.1-10 / 1  actuator
514110
GTIN: 4046548003390
Actuator for magnetic safety switch, square design, IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator.

On request
PSEN ma1.3a-20/PSEN ma1.3-08/8mm/1unit
506220
GTIN: 4046548049770
Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 8 mm, PU = 1 piece with M12 actuator coded, with 5 m cable (PUR).

On request
PSEN 2.1-10 / 1  actuator
512110
GTIN: 4046548003420
Actuator for magnetic safety switch, square design, IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator.

On request
PSEN ma2.1p-11/PSEN2.1-10/LED/3mm/1unit
506406
GTIN: 4046548066760
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, LED, IP67, switching distance 3 mm, height design 13 mm, PU = 1 sensor with actuator.

On request
PSEN ma2.1p-31/PSEN2.1-10/LED/6mm/1unit
506408
GTIN: 4046548066784
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, LED, IP67, switching distance 6 mm, height design 13 mm, PU = 1 sensor with actuator.

On request
PSEN ma2.1p-10/PSEN2.1-10/3mm/1unit
506405
GTIN: 4046548066753
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, operating distance 3 mm, height design 13 mm, PU = 1 sensor with actuator.

On request
PSEN ma1.1p-10/PSEN1.1-10/3mm/1unit
506411
GTIN: 4046548066791
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance 3 mm, height design 13 mm, PU = 1 sensor with actuator.

On request
PSEN 1.1p-20/PSEN 1.1-20/8mm/  1unit
504220
GTIN: 4046548003543
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, height design 13 mm, switching distance 8 mm, PU = 1 piece with actuator.

On request
PSEN 2.2p-21/PSEN2.2-20/LED/8mm  1unit
503221
GTIN: 4046548003598
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, with LED, round M30 design, IP67, operating distance 8 mm, PU = 1 piece with actuator.

On request
PSEN ma1.4a-51/PSEN ma1.4-10mm/ 1unit
506326
GTIN: 4046548060416
Magnetic safety switch 2 n/o, auxiliary contact n/o, square design, LED, IP6K9K, switching distance 10 mm, 5 m cable, height design18 mm, PU = 1 sensor with actuator.

On request
PSEN 1.1p-22/PSEN 1.1-20/8mm/ix1/  1unit
504222
GTIN: 4046548003536
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, height design 13 mm, IP67, operating distance 8 mm, for applications with PSEN ix1, PU = 1 piece with actuator.

On request
PSEN 2.1b-20/PSEN 2.1-20 /8mm/10m/1unit
502227
GTIN: 4046548026733
Magnetic safety switch 1 n/o 1 n/c, square design, IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with actuator, with 10 m cable (PUR).

On request
PSEN 2.2p-24/PSEN2.2-20/LED/8mm/ATEX
503224
GTIN: 4046548003581
Magnetic safety switch PSENmag, with safety switch and round actuator, ATEX certificate, 4-pin M8 male connector, series connection, incl. 1 pair CABLE/M8/CLIP to secure 1 M8 plug-in connector

On request
PSEN 2.2p-20/PSEN2.2-20/8mm  1unit
503220
GTIN: 4046548003604
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, round M 30 design, IP67, operating distance 8 mm, PU = 1 piece withactuator.

On request
PSEN 2.1a-20/PSEN 2.1-20/8mm /5m/1unit
502226
GTIN: 4046548026702
Magnetic safety switch 1 n/o 1 n/c, square design, IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with actuator, with 5 m cable (PUR).

On request
PSEN 2.1p-20/PSEN 2.1-20 /8mm/1unit
502220
GTIN: 4046548026757
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, switching distance 8 mm, height design 13 mm, PU = 1 piece with actuator.

On request
PSEN 2.1p-24/PSEN2.1-20/8mm/LED/EX/1unit
502224
GTIN: 4046548026924
Magnetic safety switch PSENmag, with safety switch and square actuator, ATEX certificate, 4-pin M8 male connector, incl. 1 pair CABLE/M8/CLIP to secure 1 M8 plug-in connector

On request
PSEN 2.1b-26/PSEN2.1-20/8mm/10m/EX/1unit
502250
GTIN: 4046548044751
Magnetic safety switch 1 n/o 1 n/c, square design, IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with actuator, with 10 m cable (PUR), ATEX approval.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use