text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
13 Products found
P2HZ X1P 230VAC 3n/o 1n/c 2so
777438
GTIN: 4046548009651
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 230 V AC, width: 45 mm, plug-in screw terminals, two-hand control relay/monitoring of simultaneity of two-hand pushbuttons, feedback loop.

On request
P2HZ X1 24VAC 3n/o 1n/c
774330
GTIN: 4046548011548
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 24 V AC, width: 45 mm, screw terminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.

On request
P2HZ X3 24VDC 2n/o 1n/c
774350
GTIN: 4046548011487
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 2 N/O, 1 N/C, UB 24 V DC, width: 22.5 mm, screw terminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.

On request
P2HZ X4P C 24VDC 3n/o 1n/c
787355
GTIN: 4046548008364
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, two-hand control relay/monitoring ofsimultaneity of two-hand pushbuttons.

On request
P2HZ X1P C 24VDC 3n/o 1n/c 2so
787340
GTIN: 4046548008395
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 24 V DC, width: 45 mm, plug-in spring-loaded terminals, two-hand control relay/monitoring ofsimultaneity of two-hand pushbuttons.

On request
P1HZ X1 24VDC 2n/o
774360
GTIN: 4046548011470
Safety relay (standalone), inputs: Per pushbutton 1 N/O, outputs 2 N/O, UB 24 V DC, width: 22.5 mm, screw terminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.

On request
P2HZ X1 24VDC 3n/o 1n/c
774340
GTIN: 4046548011517
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB 24 V DC, width: 45 mm, screw terminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.

On request
P2HZ X1 115VAC 3n/o 1n/c
774435
GTIN: 4046548011289
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 115 V AC, width: 45 mm, screwterminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.

On request
P2HZ X1 110VAC 3n/o 1n/c
774434
GTIN: 4046548011296
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 110 V AC, width: 45 mm, screwterminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.

On request
P2HZ X1 230VAC 3n/o 1n/c
774438
GTIN: 4046548011265
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB 230 V AC, width: 45 mm, screw terminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.

On request
P2HZ X1P 24VDC 3n/o 1n/c 2so
777340
GTIN: 4046548009736
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB 24 V DC, width: 45 mm, plug-in screw terminals, two-hand control relay/monitoring of simultaneity of two-hand pushbuttons.

On request
P2HZ X4P 24VAC 3n/o 1n/c
777354
GTIN: 4046548009705
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, UB = 24 V AC, width: 22.5 mm, plug-in screw terminals, two-hand control relay/monitoring of simultaneity of two-hand pushbuttons, feedback loop.

On request
P2HZ X4P 24VDC 3n/o 1n/c
777355
GTIN: 4046548009699
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, UB 24 V DC, width: 22.5 mm, plug-in screw terminals, two-hand control relay/monitoring of simultaneity of two-hand pushbuttons.

On request

Save basket

Create a new order or get an individual offer

Select intended use