Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177271","name":"PMCcable FD/D4B8/005/Q25/S1","price":"0.00","currency":"EUR","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}

Actual product may vary
PMCcable FD/D4B8/005/Q25/S1
Product ID: 8177271
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.15 round connector 12-pin SpringTec; suitable for all
PMC servo controllers (DD5, protego) and the motors PMCtendo ... More
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.15 round connector 12-pin SpringTec; suitable for all PMC servo controllers (DD5, protego) and the motors PMCtendo SZ.3x; Length 5 m.
Technical data
Environmental data
Ambient temperature | -20 - 80 °C |
Mechanical data
Connector type 1 | P 12-pin M15 female connector |
Shape of connector type 1 | straight |
Connector type 2 | 15-pin D-Sub male connector |
Shape of connector type 2 | straight |
Contact surfaces material 1 | Au |
Contact surfaces material 2 | Au |
Length cable | 5 m |
Material shield surface K1 | Sn |
Colour cable insulation 1 | Green |
Material of cable insulation 1 | PUR |
Trailing capability of cable 1 | yes |
Max. outside diameter cable K1 | 7.2 - 7.8 mm |
Cross section data cable K1 | (4 x 2 x 0.25) mm² |
Shielding K1 | yes |
Type of shielding K1 | Wire mesh |
Net weight | 465 g |
Gross weight | 535 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060311 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |
UNSPSC 25 | 26121603 |
GTIN | 4046548080155 |
Volume | 0 dm3 |
Harmonized System Code | 85444290 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |