Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8172291","name":"PMCtendo AC1.A4/0/L/1/2/5/H/2","price":"0.00","currency":"DKK","category":null}
PMCtendo AC1.A4/0/L/1/2/5/H/2
Product ID: 8172291
GTIN:
without brake; Feedback system Hiperface single-turn; Mo = 24.0 Nm Io =
9.8 A UN = 400 V nN = 2000min-1 Jmot = 136.0 kgcm2.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | CE |
Technical data
Environmental data
| Protection type, housing | IP65 |
Mechanical data
| Net weight | 26000 g |
| Gross weight | 29900 g |
Environment
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |