Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"783537","name":"PNOZ mo4p 10 Set spring loaded terminals","price":"965.0","currency":"DKK","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}
Actual product may vary
PNOZ mo4p 10 Set spring loaded terminals
Product ID: 783537
GTIN: 4046548008951
10 sets of spring-loaded terminals for PNOZ mo4p/mo5p.
Item
Your Price
Kr.965.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371892 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC002586 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548008951 |
| Volume | 0 dm3 |
| Harmonized System Code | 85366990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 10 |
