Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"532113","name":"PSEN cs key adapter V","price":"443.0","currency":"DKK","category":["A0100","A0100B0110","00106002217046","0010600221704680VT"]}
Actual product may vary
PSEN cs key adapter V
Product ID: 532113
GTIN: 4046548084337
Key adapter for PSEN cs3.1 key and PSEN cs4.2 key, vertical,
including plastic nut, IP44
Item
Your Price
Kr.443.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27274192 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548084337 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |