text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
17 Products found
PNOZ s7 24VDC 4 n/o 1 n/c
750107
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width: 17.5 mm, plug-in screw terminals, contact block f ...

Kr.1,203.00
PNOZ s7 C 24VDC 4 n/o 1 n/c
751107
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals, contact ...

Kr.1,203.00
PNOZ s7 C 4 n/o 1 n/c coated
751187
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals, expan ...

Kr.1,622.00
PNOZ s7.1 24VDC 3 n/o  cascade
750167
PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24 V DC, width: 17.5 mm, plug-in screw terminals, expansio ...

Kr.1,151.00
PNOZ s7.1 C 24VDC 3 n/o  cascade
751167
PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24 V DCwidth 17.5 mm, plug-in spring-loaded terminal, cont ...

Kr.1,151.00
PNOZ s7.2 24VDC 4 n/o 1 n/c expand
750177
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width: 17.5 mm, plug-in screw terminals, contact block f ...

Kr.1,256.00
PNOZ s7.2 C 24VDC 4 n/o 1 n/c expand
751177
PNOZsigma contact expansion, outputs: 4 N/O, UB 24 V DC, width 17.5 mm, plug-in spring-loaded terminals, contact blockfo ...

Kr.1,256.00
PNOZ s8 24VDC 2 n/o
750108
PNOZ s8 24VDC 2 n/o
PNOZsigma contact expansion, outputs: 2 N/O, 1 SC, UB 24 V DC, width 12.5 mm, plug-in screw terminals, contact block for ...

Kr.1,047.00
PNOZ s8 C 24VDC 2 n/o
751108
PNOZ s8 C 24VDC 2 n/o
PNOZsigma contact expansion, outputs: 2 N/O, 1 SC, UB = 24 V DC, width: 12.5 mm, plug-in spring-loaded terminals, expans ...

Kr.1,047.00
PNOZ s10 24VDC 4 n/o 1 n/c
750110
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, switching load: 12 A DC1, width: 45 mm plug-in screw ter ...

Kr.1,986.00
PNOZ s10 C 24VDC 4 n/o 1 n/c
751110
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC, switching load: 12 A DC1, width: 45 mm, plug-in spring ...

Kr.1,986.00
PNOZ s11 24VDC 8 n/o 1 n/c
750111
PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB 24 V DC, width:45 mm, plug-in screw terminals, contact block for ...

Kr.1,986.00
PNOZ s11 C 24VDC 8 n/o 1 n/c
751111
PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB = 24 V DC, width: 45 mm, plug-in spring-loaded terminals, contact ...

Kr.1,986.00
PNOZ s20 C 24VDC 2so
751160
PNOZsigma contact expansion, outputs: 2 SC safety outputs 1 standard SC output, UB = 24 V DC, width: 22.5 mm plug-in spr ...

Kr.1,450.00
PNOZ s22 24VDC 2 x 3 n/o 1 n/c
750132
PNOZsigma, 2x relay expansion module for connection to PNOZ s30, PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for ea ...

Kr.1,871.00
PNOZ s22 C 24VDC 2 x 3 n/o 1 n/c
751132
PNOZsigma, 2x relay expansion module for connection to PNOZ s30, PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for ea ...

Kr.1,871.00
PNOZ s20 24VDC 2so
750160
PNOZsigma contact expansion, outputs: 2 SC safety outputs 1 standard SC output, UB = 24 V DC, width: 22.5 mm plug-in scr ...

Kr.1,450.00

Save basket

Create a new order or get an individual offer

Select intended use