text.skipToContent text.skipToNavigation
Schließen 

Sie befinden sich auf Pilz international



Bitte wählen Sie eine Sprache oder wechseln Sie zu einem Land
Wählen Sie Ihr Land um nationale Inhalte zu erhalten
12 Produkte gefunden
PSEN op2H-s-30-030/1
630721
Safety light curtain, type 2, PL c, hand protection (resolution 30 mm) Protected field height 300 mm, supply voltage 24 ...

Kr.4,947.00
PSEN op2H-s-30-015/1
630720
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 150 mm, supply voltage 24 V ...

Kr.4,126.00
PSEN op2H-s-30-045/1
630722
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 450 mm, supply voltage 24 V ...

Kr.5,806.00
PSEN op2H-s-30-075/1
630724
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 750 mm, supply voltage 24 V ...

Kr.7,530.00
PSEN op2H-s-30-060/1
630723
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 600 mm, supply voltage 24 V ...

Kr.6,748.00
PSEN op2H-s-30-105/1
630726
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1050 mm, supply voltage 24 ...

Kr.9,552.00
PSEN op2H-s-30-090/1
630725
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 900 mm, supply voltage 24 V ...

Kr.8,512.00
PSEN op2H-s-30-150/1
630729
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1500 mm, supply voltage 24 ...

Kr.12,877.00
PSEN op2H-s-30-165/1
630730
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1650 mm, supply voltage 24 ...

Kr.14,041.00
PSEN op2H-s-30-135/1
630728
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1350 mm, supply voltage 24 ...

Kr.11,610.00
PSEN op2H-s-30-120/1
630727
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1200 mm, supply voltage 24 ...

Kr.10,584.00
PSEN op2H-s-30-180/1
630731
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1800 mm, supply voltage 24 ...

Kr.15,206.00

Warenkorb speichern

Legen Sie eine neue Bestellung an oder lassen Sie sich ein individuelles Angebot erstellen

Verwendungszweck auswählen