Safety light curtain for finger protection

Minimum space requirement with maximum protection

Group picture, safety light curtain PSENopt and PSENopt II

For applications requiring very short safety distances, you can use the Pilz safety light curtains PSENopt and PSENopt II. With their fast reaction times, they are ideal for finger protection applications and can be positioned close to the danger point. With its fine resolution, the sensor detects fingers and immediately triggers a safe shutdown command. You can position the safety light curtain very close to the danger zone. Ideal for applications with open intervention areas or where people work directly at the danger zone.

In combination with the Pilz small controller PNOZmulti 2, you have a safe and efficient complete solution for your application – from sensor to control technology, through to risk assessment and declaration of conformity.

Safety light curtain PSENopt – Wide range of application options

The safety light curtains PSENopt slim and PSENopt Advanced are ideal for implementing finger protection applications. Thanks to the slimline design and integrated cascading function, the PSENopt slim can also be integrated quite simply into plants in which space is critical. The PSENopt Advanced offers expanded functionalities such as muting, blanking and cascading and is versatile in its application.

  • For use in applications up to PL c (Type 2) and PL e (Type 4) in accordance with EN ISO 13849-1
  • Expanded functions such as muting, blanking, cascading
  • Increased safety as there are no dead zones
  • Narrow design saves space and costs
  • Fast, simple assembly, installation and commissioning
  • As an accessory, the PMMA acrylic tube offers protection for increased IP protection class requirements
Product picture, safety light curtain PSENopt slim

Pilz Safety Distance Calculator

Calculate safety distances correctly – directly in our online tool.

Do you need support calculating the right safety distance between the safety light curtain and the danger point? With our Pilz Safety Distance Calculator you can easily calculate the required distance, based on EN ISO 13855, and obtain the right products.

Start now!

Safety light curtain PSENopt II – Robust in use

As the units are so robust, PSENopt II safety light curtains provide protection against shock, collision and vibration – ideal for use in rugged industrial environments.

In addition to the Type 4 light curtains for applications up to PL e, the Type 3 light curtain can be used on applications up to PL d. And it's the world's first Type 3 safety light curtain with a UL certificate!

  • Shock resistant up to 50 g
  • Robust to dust and dirt contamination
  • Temperature range from -25°C to +60°C
  • For use in applications up to PL d (Type 3) and PL e (Type 4) in accordance with EN ISO 13849-1
  • Increased safety as there are no dead zones (except with protected field height of 150 mm)
  • Connection: Receiver and transmitter each have 1 x pigtail M12, 5-pin
  • Dimensions 35 x 40 mm
  • Several devices can be installed in close proximity thanks to coding
  • Muting arms are available to enable muting applications
  • Simple wiring and assembly

A wide selection of accessories is available for both product groups PSENopt and PSENopt II – from deviating mirrors and post protectors through to muting arms. You'll find the appropriate cables, connectors and adapters under Connection technology. Why not take a look!

Benefits of the safety light curtains

  • Fast reaction times
  • Space-saving and safe
  • Closely meshed beam field with a resolution of 14 mm
  • For use in applications up to PL d / SIL CL 2 or PL e / SIL CL 3
  • Compliant and certified in accordance with EN IEC 61508 and EN IEC 61496-1/-2
  • PSENopt II Type 3 safety light curtain: efficient solution for applications up to PL d – with UL certificate
  • Integrated coding offers a high level of flexibility for the positioning on the machine
  • No dead zones: Flexible application with a high level of safety
  • PSENopt II safety light curtain with a shock resistance of 50 g to protect against shock, collision and vibration

Safeguarding of access points directly at the point of danger

Man in front of a machine with safety light curtain

Our models of the safety light curtain PSENopt and PSENopt II can be used for optimum safeguarding of finger protection applications. You can position the devices at the shortest possible distance from the danger point. The safety light curtains can be assembled and commissioned quickly and easily - ideal for machines with open intervention areas, such as SMD pick and place machines, or machining centres such as milling or turning machines.

Drinks packaging – safe and efficient with the robust light curtain PSENopt II
-    Robustness requirement is high, due to vibrations during the filling process
-    Access point directly at the danger zone: assembled directly at the danger point, enabling a smooth production process
-    Increased productivity due to reduced production stoppages

Metal surface finishing – productive and ergonomic safeguarding with PSENopt II
-    Safety light curtain is activated when the gate is opened
-    Manual loading and unloading of workpieces can be carried out without restriction
-    Simple to install and integrate into the machine

Further information:

Our safety light curtains in operation:

Safety light barrier/curtain for body or hand protection:

Our product range: Safety light curtains for finger protection

Headquarter

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: info@pilz.de

Inside sales



Telephone: +49 711 3409 7000
E-Mail: sales@pilz.de

Technical Support

Telephone: +49 711 3409 444
E-Mail: techsupport@pilz.de